Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Canalis KR

Busbar trunking for high power distribution up to 6300A in harsh environments and critical applications

Molded busbar trunking for high power distribution from 800A to 6300A

Canalis KR
        • Best price
          Schneider Electric KRA0800CP31 Image

          KRA0800CP31

          Canalis -Al edgewise and flat zed unit - 800A - 3L
        • Best price
          Schneider Electric KRA0800CP32 Image

          KRA0800CP32

          Canalis -Al edgewise and flat zed unit - 800A - 3L
        • Best price
          Schneider Electric KRA0800TC3A Image

          KRA0800TC3A

          Canalis - Al edgewise tee - 800A - 3L
        • Best price
          Schneider Electric KRA0800TD3A Image

          KRA0800TD3A

          Canalis - Al flatwise tee - 800A - 3L
        • Best price
          Schneider Electric KRA0800ZC3 Image

          KRA0800ZC3

          Canalis -Al edgewise zed unit - 800A - 3L
        • Best price
          Schneider Electric KRA0800ZP3 Image

          KRA0800ZP3

          Canalis -Al flat zed unit - 800A - 3L
        • Best price
          Schneider Electric KRA0800CP41 Image

          KRA0800CP41

          Canalis -Al edgewise and flat zed unit - 800A - 3L+N, 3L+PE, 3L+PEN
        • Best price
          Schneider Electric KRA0800CP42 Image

          KRA0800CP42

          Canalis -Al edgewise and flat zed unit - 800A - 3L+N, 3L+PE, 3L+PEN
        • Best price
          Schneider Electric KRA0800TC4A Image

          KRA0800TC4A

          Canalis - Al edgewise tee - 800A - 3L+N, 3L+PE, 3L+PEN
        • Best price
          Schneider Electric KRA0800TD4A Image

          KRA0800TD4A

          Canalis - Al flatwise tee - 800A - 3L+N, 3L+PE, 3L+PEN