Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Canalis KR

Busbar trunking for high power distribution up to 6300A in harsh environments and critical applications

Molded busbar trunking for high power distribution from 800A to 6300A

Canalis KR
        • Best price
          Schneider Electric KRA0800CP31 Image

          KRA0800CP31

          Canalis -Al edgewise and flat zed unit - 800A - 3L
        • Best price
          Schneider Electric KRA0800CP32 Image

          KRA0800CP32

          Canalis -Al edgewise and flat zed unit - 800A - 3L
        • Best price
          Schneider Electric KRA0800DB3 Image

          KRA0800DB3

          Canalis - Al expansion unit - 800A - 3L
        • Best price
          Schneider Electric KRA0800EL33 Image

          KRA0800EL33

          Canalis - Al long feed unit - 800A - 3L - tailored
        • Best price
          Schneider Electric KRA0800EL34 Image

          KRA0800EL34

          Canalis - Al long feed unit - 800A - 3L - tailored
        • Best price
          Schneider Electric KRA0800EL32 Image

          KRA0800EL32

          Canalis - Al long feed unit - 800A - 3L - tailored
        • Best price
          Schneider Electric KRA0800ER31 Image

          KRA0800ER31

          Canalis - Al straight feed unit - 800A - 3L - standard
        • Best price
          Schneider Electric KRA0800ER32 Image

          KRA0800ER32

          Canalis - Al straight feed unit - 800A - 3L - tailored
        • Best price
          Schneider Electric KRA0800ER33 Image

          KRA0800ER33

          Canalis - Al straight feed unit - 800A - 3L - tailored
        • Best price
          Schneider Electric KRA0800ER34 Image

          KRA0800ER34

          Canalis - Al edgewise elbow feed unit - 800A - 3L - tailored