Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Process Liquid Analytical

Sensors, analyzers and transmitters for on-line liquid analytical measurements

Sensors, analyzers and transmitters for on-line measurements of pH, ORP, ion selective electrode activity, conductivity, resistivity and dissolved oxygen.

Schneider Electric Foxboro Image
Process Liquid Analytical
  Back   Measurement

Process Liquid Analytical

      • 0 products available

        pH and ORP Sensors, Transmitters, and Analyzers

        PH10 DolpHin Sensor 876PH Transmitter 875PH Analyzer

        The Foxboro range of pH and ORP products comprises sensors, analyzers and transmitters. Sensor types include the PH10, PH10 Smart, PH12, 871PH, 871A and EP462. Sensors are available in a wide variety of materials, sizes, maintenance styles (disposable and rebuildable) and electronic configurations, including Smart, to accomodate virtually any pH or ORP application. Analyzers include the 875PH and 873PH Series. These are line powered instruments with measurement display, alarm contacts and analog outputs. The transmitter is the 876PH, which is a loop-powered, two-wire transmitter with a 4 to 20 mA output and HART communications. Versions of the 876PH are available for conventional analog sensors and the Smart pH sensor.

        Benefits

      • Rugged sensors with long service life
      • Sensors are easy to install, operate, maintain and replace
      • Nafion ion barrier (most sensor models) to protect reference junction
      • Smart sensor available. Calibrations can be accomplished in an instrument shop environment.
      • Auto buffer recognition for flawless pH calibrations
      • Sensor and transmitter diagnostics
      • 24/7 expert technical and application support


      • Applications

      • Gas scrubber pH control
      • Chemical reactor pH control
      • Pulp and paper bleach blant, paper machine
      • Power generation pure water pH, cooling towers, scrubber, forced oxidation gypsum pH control
      • Food and beverage pH in ethanol production, product quality, rendering plant pH
      • Water and waste pH adjustment, pH in waste water
      • All industries; waste water treatment, reverse osmosis water purification, boiler water and condensate

    Documents and Downloads (84)

    Data Bulletin
    875PH Transmitter for pH, ORP and ISE Measurement Datasheet (Version 1.0) 6/1/04 English FD-DS-A-016.pdf333.5 KB
    Data Sheet: Model PH12 Series pH and ORP Sensors  (Version 1.0) 9/1/12 English FD-DS-A-007.pdf575.3 KB
    DolpHin Series - pH and ORP Sensors Datasheet (Version 1.0) 9/1/05 English FD-DS-A-009.pdf571.9 KB
    Data Sheet: 876PH Transmitter for pH, ORP and ISE Measurement  (Version 1.0) 5/1/10 English FD-DS-A-005.pdf392.6 KB
    871PH Series Sensors - Rebuildable pH and ORP Sensors Datasheet (Version 1.0) 3/1/05 English FD-DS-A-008.pdf391.1 KB
    Antimony pH Electrode Disk Part Number 1355061 (Version 1.0) 10/15/14 English msds_051.pdf60.3 KB
    Foxboro Smart pH Sensor and Transmitter Datasheet (Version 1.0) 4/1/15 English FD-DS-A-001.pdf954.8 KB
    ORP Standard Solution (Version 2.0) 9/6/16 English sds_121.pdf46.6 KB
    CAD
    Mounting Accessories Used with 222 or 871PH pH and ORP Sensors (Version 1.0) 3/29/16 English dp_611-121.pdf166.3 KB
    BVA Series Ball Valve Insertion Assemblies for DolpHin Series pH and ORP Sensors (Version 1.0) 5/1/03 English dp_611-182.pdf200.1 KB
    873 and 873A Series Electrochemical Analyzers (Version 1.0) 6/1/08 English dp_611-162.pdf237.8 KB
    Ball Valve Assemblies, Part Numbers BS806AN and BS806EP for use with 871A pH and ORP Electrochemical Sensors and 871DO Dissolved Oxygen Sensors (Version 1.0) 6/1/08 English dp_611-157.pdf133.4 KB
    PH12 Series pH and ORP Sensors and Accessories (Version 2.0) 6/30/17 English dp_611-214.pdf1.2 MB
    871A pH and ORP Sensors for use with 870 Transmitters and 872 and 874 Electrochemical Monitors (Version 1.0) 6/1/08 English dp_611-144.pdf110.7 KB
    Legacy Insertion Tube and Ball Valve Assemblies for DolpHin Series pH and ORP Sensors (Version 1.0) 5/1/13 English dp_611-172.pdf168.6 KB
    Mounting Accessories for DolpHin Series pH and ORP Sensors (Version 1.0) 11/1/03 English dp_611-173.pdf199.5 KB
    DolpHin Series pH and ORP Sensors Models PH10 and ORP10 (Version 1.0) 3/1/15 English dp_611-171.pdf215.2 KB
    Model 876PH, 876EC, and 876CR Intelligent Transmitters with HART Communications Protocol (Version 2.0) 6/30/17 English dp_611-260.pdf265.4 KB
    871PH pH and ORP Sensors (Version 1.0) 5/1/08 English dp_611-113.pdf113.6 KB
    Ball Valve Assembly for 222 or 871PH pH and ORP Sensors (Version 1.0) 8/1/04 English dp_611-122.pdf105.8 KB
    875CR, 875EC and 875PH Intelligent Electrochemical Analyzers (Version 1.0) 3/29/16 English dp_611-164.pdf207.6 KB
    White paper
    Maximizing Sensor Performance in Demanding Applications  (Version 1.0) 3/1/12 English FD-WP-A-002.pdf485.9 KB
    Brochure
    Capabilities Brochure (Version 1.0) 4/1/14 English FD-BR-001.pdf3.1 MB
    Analytical Brochure (Version 1.0) 4/1/14 English FD-BR-A-001.pdf3.7 MB
    The Unique DolpHin Family of High-Performance pH Sensors (Version 1.0) 4/1/04 English FD-BR-A-002.pdf562.3 KB
    Smart Sensor Technology (Version 1.0) 12/1/15 English FD-BR-A-003.pdf1.8 MB
    Specification guide
    Model 875PH Intelligent Electrochmeical Analyzer for pH, ORP, or Ion Selective Electrode (ISE) Measurement (Version 3.0) 6/16/19 English PSS_6_1A1_E.pdf1.2 MB
    DolpHin Series Models PH10 and ORP10 Analog and Smart Electrochemical Sensors and Accessories for pH and ORP Measurements (Version 1.0) 3/1/15 English pss_6-1c3a.pdf1.1 MB
    PH12 Series Electrochemical Sensors and Accessories for pH and ORP Measurement (Version 1.1) 2/1/18 English pss_6-1c5a_h.pdf2.3 MB
    pH Sensor for Low Conductivity Water Measurements (Version 1.0) 5/1/16 English pss_6-1c4a_b.pdf650.4 KB
    871PH Series pH and ORP Sensors and Accessories (Version 2.0) 7/19/19 English pss_6-1c2a_q.pdf1.8 MB
    EP462 Series pH Sensors - Twist-Lock Mount (Version 1.0) 1/1/15 English pss_6-1c6a.pdf464.8 KB
    Model 876PH Intelligent Transmitter for pH, OPR, and ISE Measurement with HART Communication Protocol (Version 2.0) 6/15/16 English pss_6-1a4a_f.pdf1.5 MB
    873 Series Electrochemical Analyzers pH, ORP, Ion Selective, Contacting Conductivity, Electrodeless Conductivity, Resistivity, and Dissolved Oxygen (Version 2.0) 7/18/18 English pss_6-1c1e_d.pdf2.2 MB
    Model 871A Series pH and ORP Sensors and Accessories (Version 1.0) 4/1/10 English pss_6-1c2b.pdf742.1 KB
    Instruction sheet
    871PH pH/ORP Sensors and Accessories - Installation and Maintenance (Version 1.0) 8/1/08 English mi_611-148.pdf531 KB
    873DPX Dual pH/ORP/ISE Electrochemical Analyzers Style C (Version 1.0) 6/1/04 English mi_611-190.pdf1.6 MB
    Conversion Kit to Add HART Capability to 875 Series Analyzers (Version 1.0) 5/1/15 English mi_611-207.pdf166 KB
    Reference Junction Refill Kit for 871PH Sensors (Version 1.0) 8/1/04 English mi_611-136.pdf144.2 KB
    Use of Universal Bushing with DolpHin Sensors (BS810XB and BS810XC) (Version 1.0) 9/1/02 English mi_611-204.pdf138.7 KB
    Operation, Configuration and Calibration Using a HART Communicator (Version 1.0) 10/1/04 English mi_611-227.pdf289.6 KB
    Model 876PH Intelligent Transmitterfor pH, ORP, and ISE Measurementwith HART Communications (Version 4.0) 8/29/18 English mi_611-262_j.pdf2 MB
    PH12 Series pH and ORP Sensors and Accessories Installation, Troubleshooting, and Maintenance (Version 2.0) 2/29/16 English mi_611-214.pdf982 KB
    PH12 Series pH and ORP Sensors - Quick Start (Version 2.0) 7/28/17 English mi_611-215_f.pdf182.1 KB
    873PH Series Electrochemical Analyzers for pH and ORP Measurements Style C (Version 2.0) 2/29/16 English mi_611-165.pdf961.9 KB
    Electrochemical Analyzers, Transmitters, and Sensors - Intrinsic Safety Connector Diagrams and Nonincendive Circuits (Version 3.0) 9/14/18 English mi_611-206_p.pdf8.2 MB
    PH10/ORP10 BVI Adapter Kit Replace 871PH Titanium (Version 1.0) 12/1/02 English mi_611-209.pdf137.6 KB
    Electrode Kit for 871PH Sensors (Version 1.0) 8/1/04 English mi_611-188.pdf128.7 KB
    871A pH/ORP Sensors and Accessories - Installation and Maintenance (Version 1.0) 11/1/08 English mi_611-164.pdf510.3 KB
    PH10 DolpHin Series pH Sensors and ORP10 DolpHin Series ORP Sensors - Installation, Troubleshooting, Maintenance, and Parts List (Version 1.0) 3/1/15 English mi_611-205.pdf2.2 MB
    Application solutions
    Foxboro DolpHin pH Sensor Recycling emissions control by-products (Version 1.0) 7/1/10 English FD-AS-A-012.pdf81.6 KB
    Foxboro Analyzers and Sensors Bleaching Application − Pulp and Paper (Version 1.0) 1/1/12 English FD-AS-A-006.pdf633.8 KB
    Foxboro pH Control System  (Version 1.0) 7/1/10 English FD-AS-A-001.pdf845 KB
    875PH Series pH and ORP Electrochemical Analyzers Control and Monitoring in Chromate Waste Treatment (Version 1.0) 2/1/12 English FD-AS-A-003.pdf375.8 KB
    Customer success story
    Raylo Gilead Customer Success Story (Version 1.1) 3/3/16 English FD-CS-A-005.pdf1.6 MB
    DTM files
    Foxboro Smart Interface USB Driver (Version 1.0) 3/20/15 English FoxboroSmartInterfaceDriver.zip3.7 MB
    876PH-S - HART Protocol (Version 1.000.034) 5/8/13 English 876pH_S_DTM_1000034.zip12.2 MB
    875PH - HART Protocol (Version 0.000.015) 5/8/13 English 875PH_DTM_0000015.zip10.2 MB
    876PH - HART Protocol (Version 1.500.008) 5/8/13 English 876PH_DTM_1500008.zip12 MB
    Firmware - Released
    875pH Firmware Upgrade Readme (Version 1.0) 1/17/07 English PH0113.htm.zip15.8 KB
    875pH Firmware Upgrade (Version 1.0) 1/17/07 English PH0113h86.zip478.8 KB
    PC drivers
    DD - 876pH-S Analyzer - HART Protocol (Version 1.0) 3/23/15 English H140B4101.zip563.3 KB
    DD - 876pH Analyzer - HART Protocol (Version 1.0) 7/30/12 English H140542.zip494.6 KB
    DD - 876PH-S Analyzer - HART Protocol - AMS Package (Version 1.0) 1/7/13 English H14140481_AMS.zip205.2 KB
    DD - 876pH Analyzer - HART Protocol (Version 1.0) 7/30/12 English H140582.zip479.5 KB
    DD - 876pH Analyzer - HART Protocol (Version 1.0) 7/30/12 English H140502.zip489.7 KB
    DD - 876PH-S Analyzer - HART Protocol - AMS Package (Version 1.0) 4/29/15 English H140B4101_AMS.zip431.9 KB
    DD - 876PH-S Analyzer - HART Protocol - AMS Package (Version 1.0) 4/29/15 English H140B8101_AMS.zip406.8 KB
    DD - 876PH-S Analyzer - HART Protocol (Version 1.0) 3/23/15 English H140B0101.zip549.8 KB
    DD - 876pH-S Analyzer - HART Protocol (Version 1.0) 3/23/15 English H140B8101.zip547.3 KB
    DD - 876PH-S Analyzer - HART Protocol - AMS Package (Version 1.0) 1/13/12 English H14140582_AMS.zip290 KB
    DD - 876PH-S Analyzer - HART Protocol - AMS Package (Version 1.0) 4/29/15 English H140B0101_AMS.zip420.2 KB
    DD - 876pH Analyzer - HART Protocol - AMS Package (Version 1.0) 1/13/12 English H140542_AMS.zip325.5 KB
    DD - 876pH Analyzer - HART Protocol - AMS Package (Version 1.0) 1/13/12 English H140502_AMS.zip273.3 KB
    DD - 875PH Analyzer - HART Protocol (Version 1.0) 7/30/12 English H1430.zip525.4 KB
    Technical leaflet
    pH Measurement in High Purity Boiler Water (Version 1.0) 3/13/16 English pad_p4100-024.pdf164.6 KB
    875 Series Intelligent Electrochemical Analyzers - Style A (Version 1.0) 2/1/06 English pl_611-158.pdf327.5 KB
    Model PH12 Electrochemical Sensors and Accessories for pH and ORP Measurement (Version 2.0) 6/30/17 English pl_611-214_g.pdf1.1 MB
    875PH Series pH and ORP Electrochemical Analyzers for Control and Monitoring in Chromate Waste Treatment (Version 1.0) 3/6/16 English pad_d3620-008.pdf117.3 KB
    Waste Water Treatment (Version 1.0) 3/13/16 English pad_p4100-030.pdf280.6 KB
    pH Measurement in Wet Scrubbers (Version 1.0) 3/13/16 English pad_p4100-023.pdf248.3 KB
    Model 871PH pH and ORP Sensors Style A (Version 1.0) 1/1/14 English pl_611-014.pdf258 KB
    Models 876PH, 876CR, and 876EC Intelligent Transmitters with HART Communication Protocol - Style A (Version 2.0) 6/30/17 English pl_611-260_f.pdf337.2 KB
    873 and 873A Series Electrochemical Analyzers (Version 1.0) 3/14/16 English pl_611-016.pdf433.3 KB
    Compare products: /