Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Process Liquid Analytical

Sensors, analyzers and transmitters for on-line liquid analytical measurements

Sensors, analyzers and transmitters for on-line measurements of pH, ORP, ion selective electrode activity, conductivity, resistivity and dissolved oxygen.

Schneider Electric Foxboro Image
Process Liquid Analytical
  Back   Measurement

Process Liquid Analytical

      • 0 products available

        EP459A Fluoride Sensors

        EP459A Sensor This EP459A sensor assembly is suitable for measuring fluoride concentration typically found in drinking water applications and is a simple, cost-effective solution for ensuring regulatory compliance in fluoridated drinking water. It comes complete with fluoride ISE, reference electrode, solution ground, 100 ohm platinum RTD temperature element, and integral flow cell. The cell has 1/2" NPT inlet and outlet ports for connection to process water. The sensor assembly also includes mounting hardware for convenient surface- or 2" pipe mounting. It requires no chemical reservoirs, pumps, or chemical additions. The fluoride sensor can be mated to one of several Foxboro measuring instruments. Select from the 873DPX or 875PH analyzer, or the 876PH transmitter

        Benefits

      • Low price
      • Low maintenance. No pumps, reservoirs or chemical additions are required.
      • Continuous on-line fluoride measurement
      • 24/7 expert technical and application support


      • Applications

      • Fluoridated municipal drinking water

    Documents and Downloads (5)

    Data Bulletin
    Fluoride Sensor EP459A Series Datasheet (Version 1.0) 3/3/16 English FD-DS-A-015.pdf318 KB
    Fluoride Standard - 100 ppm F- (Version 1.0) 6/8/16 English sds_152.pdf2.6 MB
    CAD
    EP459A Fluoride Measuring System (Version 1.0) 4/27/16 English dp_611-210.pdf117.9 KB
    Instruction sheet
    Fluoride Measuring System (Version 1.0) 4/8/16 English mi_611-210.pdf358 KB
    Technical leaflet
    Model EP459A Fluoride Sensor Assembly (Version 1.0) 4/8/16 English pl_611-210.pdf198.1 KB