Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Process Liquid Analytical

Sensors, analyzers and transmitters for on-line liquid analytical measurements

Sensors, analyzers and transmitters for on-line measurements of pH, ORP, ion selective electrode activity, conductivity, resistivity and dissolved oxygen.

Schneider Electric Foxboro Image
Process Liquid Analytical
  Back   Measurement

Process Liquid Analytical

      • 0 products available

        Foxboro Contacting Conductivity and Resistivity Products

        875CR Analyzer 873DO / EC / RS Analyzer

        The Foxboro range of contacting conductivity and resistivity products comprises sensors, analyzers and transmitters. Sensor types include the 871CC and 871CR, both of which are available in 0.1 and 10.0 cm cell constants. Sensors are characterized by their wide range of mounting accessories, precision construction for high accuracy, rugged design and ease of use. Analyzers include the 875CR and 873 Series. These are line powered instruments with measurement display, alarm contacts and analog outputs. The transmitter is the 876CR, which is a loop-powered, two-wire transmitter with a 4 to 20 mA output and HART communications.

        Benefits

        • Precision electrode and temperature element design delivers high accuracy
        • Reliable control of pure and ultrapure water processes due to high accuracy measurements
        • Multiple sensor mounting methods -- threaded, ball valve, sanitary
        • Quick and easy installation and removal of sensors using universal bore mounting accessories
        • Selection of wetted materials to suit varied applications
        • Dual sensor input on analyzer ranges
        • Long sensor life, low cost of ownership
        • 24/7 expert technical and application support


        Applications

        • Low conductivity water; pure water
        • Reverse osmosis
        • Steam condensate
        • Boiler feed water
        • Demineralizer water purification
        • Rinse water
        • Ultrapure water measurements
        • Semiconductor wafer washing
        • Electronics manufacturing
        • Pharmaceutical pure water supplies

      Documents and Downloads (50)

      DTM files
      876CR - HART Protocol (Version 1.101.006) 1/11/19 English 876CR_DTM_1101006.zip12.4 MB
      875CR - HART Protocol (Version 0.000.021) 1/31/19 English 875CR_DTM_0000021.zip11.1 MB
      Data Bulletin
      876CR Transmitter for Contacting Conductivity and Resistivity Datasheet (Version 1.0) 3/3/16 English FD-DS-A-004.pdf869.9 KB
      875CR Transmitter for Contacting Conductivity and Resistivity Datasheet (Version 1.0) 3/3/16 English FD-DS-A-011.pdf463.5 KB
      CAD
      871CC Contacting Conductivity Sensor (Cell) Universal Mounted (-B) (Version 1.0) 4/27/16 English dp_611-132.pdf81.4 KB
      871CR Series Conductivity/Resistivity Sensors Insertion Sensors for use with Ball-Valve Accessories (Version 1.0) 4/27/16 English dp_611-169.pdf124.4 KB
      871CC Contacting Conductivity Sensro (Cell) DIP Type (-G) (Version 1.0) 4/27/16 English dp_611-139.pdf87.5 KB
      Universal Mounting Bushing used with 871CC, 871EC, 910, 920, and 1210 Conductivity Sensors (Version 1.0) 4/27/16 English dp_611-105.pdf463.2 KB
      877CC Contacting Conductivity Sensor (Cell) Twist-Lock Mounted (-E) (Version 1.0) 4/27/16 English dp_611-135.pdf87.8 KB
      871CR Series Conductivity/Resistivity Sensors Accessories (Version 1.0) 4/27/16 English dp_611-170.pdf173.3 KB
      871CR Series Conductivity/Resistivity Sensors Universal Bore Piece with Cable Connector or Conduit Fitting (Version 1.0) 4/27/16 English dp_611-167.pdf102 KB
      Flow Chambers Used with Resistivity and Conductivity Sensors (871CC, 910, 920, 921, 923) (Version 1.0) 4/26/16 English dp_611-091.pdf128.2 KB
      875CR, 875EC and 875PH Intelligent Electrochemical Analyzers (Version 1.0) 4/26/16 English dp_611-164.pdf207.6 KB
      871CR Series Conductivity/Resistivity Sensors with Tri-Clamp Fittings (Version 1.0) 4/27/16 English dp_611-168.pdf126.9 KB
      Twist-Lock Bushing (PVC) used with 871CC, 910, 920, and 921 Conductivity Sensors (Version 1.0) 4/27/16 English dp_611-094.pdf89.3 KB
      871CC Contacting Conductivity Sensor (Cell) 3/4 NPT Threaded Bushing (-A and -K) (Version 1.0) 4/27/16 English dp_611-131.pdf88.6 KB
      Flanges (316 ss) used with 871CC, 871EC, 910, 920, and 1210 Conductivity Sensors (Version 1.0) 4/27/16 English dp_611-092.pdf202.5 KB
      Twist-Lock Bushing (316 ss) used with 871CC, 910, 920, and 921 Conductivity Sensors (Version 1.0) 4/27/16 English dp_611-093.pdf95.8 KB
      871CC Contacting Conductivity Sensor (Cell) Insertion Type (-D and -M) (Version 1.0) 4/27/16 English dp_611-134.pdf78.2 KB
      Model 876PH, 876EC, and 876CR Intelligent Transmitters with HART Communications Protocol (Version 2.0) 8/10/17 English dp_611-260.pdf265.4 KB
      871CR Series Conductivity/Resistivity Sensors Bushing-Mounted (Version 1.0) 4/27/16 English dp_611-166.pdf106 KB
      871CC Contacting Conductivity Sensor (Cell) Sanitary Flange Mounted (-C and -L) (Version 1.0) 4/27/16 English dp_611-133.pdf78.7 KB
      871CC Contacting Conductivity Sensor (Cell) with 3/4 NPT Threaded Bushing and 1/2 NPT Conduit Connection (-F) (Version 1.0) 4/27/16 English dp_611-136.pdf89.6 KB
      Brochure
      Capabilities Brochure (Version 1.0) 3/3/16 English FD-BR-001.pdf3.1 MB
      Analytical Brochure (Version 1.0) 3/3/16 English FD-BR-A-001.pdf3.7 MB
      Specification guide
      Model 876CR Intelligent Electrochemical Analyzer for Contacting Conductivity and Resistivity Measurements with HART Communication Protocol (Version 3.0) 9/6/18 English pss_6-3a2a_d.pdf1 MB
      873 Series Electrochemical Analyzers pH, ORP, Ion Selective, Contacting Conductivity, Electrodeless Conductivity, Resistivity, and Dissolved Oxygen (Version 2.0) 8/15/18 English pss_6-1c1e_d.pdf2.2 MB
      871CR Series Contacting Conductivity and Resistivity Sensors and Accessories (Version 1.0) 4/8/16 English pss_6-3c2b.pdf733 KB
      Model 875CR Intelligent Electrochemical Analyzer for Contacting Conductivity and Resistivity Measurements (Version 2.0) 8/15/18 English pss_6-3a1b_d.pdf677.1 KB
      871CC Contacting Conductivity and Resistivity Sensors and Accessories (Version 1.0) 12/11/17 English pss_6-3c2a.pdf1.2 MB
      Instruction sheet
      873CC Series Electrochemical Analyzers for Contacting Conductivity Measurement Style A (Version 2.0) 12/2/16 English mi_611-166.pdf2.6 MB
      871CC Contacting Conductivity/Resistivity Sensors and Accessories (Version 1.0) 4/8/16 English mi_611-151.pdf571.5 KB
      Model 876CR Intelligent Electrochemical Transmitter for Contacting Conductivity and Resistivity Measurements with HART Communications (Version 3.0) 9/6/18 English mi_611-260_d.pdf1.5 MB
      Electrochemical Analyzers, Transmitters, and Sensors - Intrinsic Safety Connector Diagrams and Nonincendive Circuits (Version 3.0) 10/2/18 English mi_611-206_p.pdf8.2 MB
      873RS Series Electrochemical Analyzers for Resistivity Measurements Style C (Version 1.0) 4/8/16 English mi_611-168.pdf916.1 KB
      Conversion Kit to Add HART Capability to 875 Series Analyzers (Version 1.0) 4/8/16 English mi_611-207.pdf166 KB
      Operation, Configuration and Calibration Using a HART Communicator (Version 1.0) 4/8/16 English mi_611-227.pdf289.6 KB
      Application solutions
      Application Solution: Conductivity Sensors Clean in Place Procedures (Version 1.0) 3/3/16 English FD-AS-A-008.pdf327.6 KB
      Customer success story
      Raylo Gilead Customer Success Story (Version 1.1) 3/4/19 English FD-CS-A-005.pdf1.6 MB
      Firmware - Released
      875CR Firmware Upgrade Readme (Version 1.0) 1/11/19 English CR0415.htm.zip14.3 KB
      875CR Firmware Upgrade (Version 1.0) 1/11/19 English CR0415.zip468.1 KB
      PC drivers
      DD - 876CR Conductivity - HART Protocol (Version 1.0) 1/31/19 English H140381.zip503 KB
      DD- 875CR Conductivity - HART Protocol (Version 1.0) 1/31/19 English H1435.zip506 KB
      DD - 876CR Conductivity - HART Protocol (Version 1.0) 1/31/19 English H140301.zip493.1 KB
      DD - 876CR Conductivity - HART Protocol (Version 1.0) 1/31/19 English H140341.zip498.7 KB
      Technical leaflet
      873 and 873A Series Electrochemical Analyzers (Version 1.0) 4/27/16 English pl_611-016.pdf433.3 KB
      875 Series Intelligent Electrochemical Analyzers Model 875CR - for Contacting Conductivity/Resistivity Measreument Model 875EC - for Electrodeless Conductivity Measurement Model 875PH - for pH/ORP/ISE Measurement 875CR Styles C and D 875EC Styles C and D and 875PH Styles B and C (Version 1.0) 4/8/16 English pl_611-163.pdf427.2 KB
      Models 876PH, 876CR, and 876EC Intelligent Transmitters with HART Communication Protocol - Style A (Version 2.0) 8/11/17 English pl_611-260_f.pdf337.2 KB
      871CR-A, -B, -C Series Conductivity/Resistivity Sensor Style A (Version 1.0) 4/8/16 English pl_611-019.pdf218.1 KB
      875 Series Intelligent Electrochemical Analyzers - Style A (Version 1.0) 4/8/16 English pl_611-158.pdf327.5 KB