Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Process Liquid Analytical

Sensors, analyzers and transmitters for on-line liquid analytical measurements

Sensors, analyzers and transmitters for on-line measurements of pH, ORP, ion selective electrode activity, conductivity, resistivity and dissolved oxygen.

Schneider Electric Foxboro Image
Process Liquid Analytical
  Back   Measurement

Process Liquid Analytical

      • 0 products available

        Electrodeless Conductivity Products

        871EC Sensor 871FT Sensor 875EC Analyzer

        The Foxboro range of electrodeless conductivity products comprises sensors, analyzers and transmitters. Sensor types include the 871EC, 871FT, FT10, EP307B, EP307G and EP402. Sensors are available in a wide variety of materials, sizes and geometries to accommodate virtually any conductivity application. Analyzers include the 875EC and 873EC Series. These are line powered instruments with measurement display, alarm contacts and analog outputs. The transmitter is the 876EC, which is a loop-powered, two-wire transmitter with a 4 to 20 mA output and HART communications.

        Benefits

      • Broad range of sensor types, materials, sizes, geometries to meet all applications
      • Fast, easy and reliable calibration using calibration plug shirt pocket tool
      • Safest solution for measuring dangerous chemicals due to in-line calibration capability of 871FT
      • Low/no maintenance due to minimal effects from coatings
      • PEEK body sensors do not rely on mechanical seals to protect sensor internals from process ingress. The industry’s most robust electrodeless sensors.
      • Several chemical-specific temperature compensations available in the standard instrument menus
      • 24/7 expert technical and application support


      • Applications

      • Measurements of acids. Sulfuric, hydrochloric, nitric, others.
      • Measurement of bases. Sodium hydroxide, ammonium hydroxide, others.
      • Measurement of salts. Sodium chloride, calcium chloride, others.
      • Interface detection
      • Pulp and paper brown stock washing, white liquor strength, digester alkali, black liquor spill detection
      • Food and beverage Clean-in-Place conductivity, brine concentration, salt content, caustic peelers, bottled water conductivity, juice, yogurt, cheese

    Documents and Downloads (57)

    DTM files
    875EC - HART Protocol (Version 0.000.016) 1/11/19 English 875EC_DTM_0000016.zip10.5 MB
    876EC - HART Protocol (Version 1.103.004) 1/31/19 English 876EC_DTM_1103004.zip12.6 MB
    Data Bulletin
    EP485F Calibration Plugs for use with FT10 Flow-Through Sensors Datasheet (Version 1.0) 3/3/16 English FD-DS-A-002.pdf266 KB
    EP307B Electrodeless Conductivity Sensors Datasheet (Version 1.0) 3/3/16 English FD-DS-A-013.pdf319.6 KB
    875EC Transmitter for Electrodeless Conductivity Measurement Datasheet (Version 1.0) 3/3/16 English FD-DS-A-012.pdf440.4 KB
    EP402 Electrodeless Conducitivity Assemblies  Datasheet (Version 1.0) 3/3/16 English FD-DS-A-003.pdf405.6 KB
    Data Sheet: 876EC Transmitter for Electrodeless Conductivity Measurement (Version 1.0) 3/3/16 English FD-DS-A-006.pdf649.4 KB
    FT10 Electrodeless Conductivity Sensor Datasheet (Version 1.0) 3/3/16 English FD-DS-A-014.pdf153 KB
    CAD
    875CR, 875EC and 875PH Intelligent Electrochemical Analyzers (Version 1.0) 4/26/16 English dp_611-164.pdf207.6 KB
    871FT Toroidal Flow-Through Conductivity Sensors with ANSI Class 150 Flanged End Connections (Version 1.0) 4/27/16 English dp_611-150.pdf155 KB
    871EC Electrodeless Conductivity Sensors (Version 1.0) 4/27/16 English dp_611-011.pdf108.6 KB
    Flanges (316 ss) used with 871CC, 871EC, 910, 920, and 1210 Conductivity Sensors (Version 1.0) 4/27/16 English dp_611-092.pdf202.5 KB
    871FT Toroidal Flow-Through Conductivity Sensors with Sanitary End Connections (Version 1.0) 4/27/16 English dp_611-152.pdf166.7 KB
    871FT Toroidal Flow-Through COnductivity Sensors with ANSI Class 3000 Flanged End Connections (Version 1.0) 4/27/16 English dp_611-153.pdf116.4 KB
    Model 876PH, 876EC, and 876CR Intelligent Transmitters with HART Communications Protocol (Version 2.0) 8/10/17 English dp_611-260.pdf265.4 KB
    FT10 Series Flow-Through Conductivity Sensors (Version 1.0) 4/27/16 English dp_611-217.pdf198.8 KB
    Ball Valve Assembly for Electrodeless Conducvitiy Sensors (Version 1.0) 4/27/16 English dp_611-180.pdf93.9 KB
    871FT Toroidal Flow-Through Conductivity Sensors with Industrial-Rated NPT Threaded End Connections (Version 1.0) 4/27/16 English dp_611-151.pdf113.4 KB
    White paper
    Evaluating Electrodeless Flow-through Conductivity Sensors for Sanitary Applications (Version 1.0) 3/3/16 English FD-WP-A-001.pdf262.9 KB
    Brochure
    Analytical Brochure (Version 1.0) 3/3/16 English FD-BR-A-001.pdf3.7 MB
    Capabilities Brochure (Version 1.0) 3/3/16 English FD-BR-001.pdf3.1 MB
    Specification guide
    Model 876EC Intelligent Electrochemical Analyzer for Electrodeless Conductivity Measurement with HART Communication Protocol (Version 3.0) 9/6/18 English pss_6-3n3a_e.pdf2.3 MB
    871FT Series Non-Invasive Sanitary and Industrial Flow-Through Conductivity Sensors (Version 2.0) 1/10/19 English pss_6-3q1a_k.pdf1.1 MB
    Model 875EC Intelligent Electrochemical Analyzer for Electrodeless Conductivity Measurement (Version 2.0) 8/15/18 English pss_6-3n1c_e.pdf725.3 KB
    Model 871EC Electrodeless Conductivity Sensors and Accessories (Version 1.0) 4/8/16 English pss_6-3c4a.pdf1.5 MB
    Model FT10 Noninvasive, Nonmetalic, Electrodeless Flow-Through Conductivity Sensor (Version 1.0) 4/8/16 English pss_6-3q1b.pdf1.1 MB
    873 Series Electrochemical Analyzers pH, ORP, Ion Selective, Contacting Conductivity, Electrodeless Conductivity, Resistivity, and Dissolved Oxygen (Version 2.0) 8/15/18 English pss_6-1c1e_d.pdf2.2 MB
    Instruction sheet
    EP402 Small-Bore Flow-Through Assembly (Version 2.0) 2/24/17 English mi_611-177.pdf262.9 KB
    Conversion Kit to Add HART Capability to 875 Series Analyzers (Version 1.0) 4/8/16 English mi_611-207.pdf166 KB
    871FT Series Toroidal Flow-Through Conductivity Sensors - Installation, Calibration, and Troubleshooting (Version 2.0) 11/1/18 English mi_611-202_k.pdf1.6 MB
    FT10 Series Flow-Through Conductivity Sensors - Installation, Calibration, Troubleshooting, and Maintenance (Version 2.0) 12/2/16 English mi_611-217.pdf321.8 KB
    Operation, Configuration and Calibration Using a HART Communicator (Version 1.0) 4/8/16 English mi_611-227.pdf289.6 KB
    Model 876EC Intelligent Electrochemical Analyzer for Electrodeless Conductivity Measurements with HART Communications (Version 3.0) 9/6/18 English mi_611-261_f.pdf3 MB
    Electrochemical Analyzers, Transmitters, and Sensors - Intrinsic Safety Connector Diagrams and Nonincendive Circuits (Version 3.0) 10/2/18 English mi_611-206_p.pdf8.2 MB
    871EC Electrodeless Conductivity Sensors and Accessories - Installation and Maintenance (Version 1.0) 4/8/16 English mi_611-150.pdf781.7 KB
    873EC Series Electrochemical Analyzers for Electrodeless Conductivity Measurement (Version 2.0) 12/2/16 English mi_611-167.pdf945.7 KB
    Application solutions
    Application Solution: Foxboro Flow-Through Conductivity System for Greywater Processing (Version 1.0) 3/3/16 English FD-AS-A-002.pdf598.5 KB
    Oleum Acid Measurement  (Version 1.0) 3/3/16 English FD-AS-A-011.pdf992.8 KB
    Application Solution: Conductivity Sensors Clean in Place Procedures (Version 1.0) 3/3/16 English FD-AS-A-008.pdf327.6 KB
    Foxboro 871FT Conductivity Sensor — Hydroflouric Acid (Version 1.0) 3/3/16 English FD-AS-A-004.pdf514.9 KB
    Application Solution: Foxboro Flow-Through Conductivity Boiler Blowdown Analysis and Control   (Version 1.0) 3/3/16 English FD-AS-A-007.pdf657.2 KB
    Customer success story
    Raylo Gilead Customer Success Story (Version 1.1) 3/4/19 English FD-CS-A-005.pdf1.6 MB
    Firmware - Released
    875EC Firmware Upgrade (Version 1.0) 1/11/19 English EC0216.zip494.8 KB
    876EC Firmware Upgrade (Version 1.0) 1/11/19 English 876EC_1003000.zip156.3 KB
    PC drivers
    DD - 876EC Electrodeless Conductivity - HART Protocol (Version 1.0) 1/31/19 English H140481.zip10.7 MB
    DD - 876EC Electrodeless Conductivity - HART Protocol - AMS Package (Version 1.0) 1/31/19 English H140401_AMS.zip207.3 KB
    DD - 876EC Electrodeless Conductivity - HART Protocol (Version 1.0) 1/31/19 English H140441.zip530.6 KB
    DD - 876EC Electrodeless Conductivity - HART Protocol - AMS Package (Version 1.0) 1/31/19 English H140441_AMS.zip210.2 KB
    DD - 876EC Electrodeless Conductivity - HART Protocol (Version 1.0) 1/31/19 English H140401.zip526.8 KB
    DD - 875EC Electrodeless Conductivity - HART Protocol (Version 1.0) 1/31/19 English H1436.zip525.1 KB
    Technical leaflet
    Model FT10 Noninvasive, Nonmetallic, Electrodeless Flow-Through Conductivity Sensor (Version 1.0) 4/8/16 English pl_611-141.pdf274.4 KB
    Models 876PH, 876CR, and 876EC Intelligent Transmitters with HART Communication Protocol - Style A (Version 2.0) 8/11/17 English pl_611-260_f.pdf337.2 KB
    875 Series Intelligent Electrochemical Analyzers - Style A (Version 1.0) 4/8/16 English pl_611-158.pdf327.5 KB
    871FT Series Flow-Through Conductivity Sensors 1/2 to 4 inch Line Sizes (Domestic) Style A (Version 1.0) 4/8/16 English pl_611-017.pdf532.5 KB
    873 and 873A Series Electrochemical Analyzers (Version 1.0) 4/27/16 English pl_611-016.pdf433.3 KB
    871FT Series Flow-Through Conductivity Sensors DN 10 to DN 100 Line Sizes (See PL 611-017 for Line Sizes in Inches) Style A (Version 1.0) 4/8/16 English pl_611-018.pdf353.2 KB
    Electrodeless Conductivity, Toroidal Magnets, and the Procedure of Degaussing (Version 1.0) 4/8/16 English ti_612-005.pdf278.2 KB