Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Pressure

Pressure transmitters and accessories

For the past 100+ years, Foxboro has been providing the most reliable and highest quality pressure measurement devices in the industry. With recent innovative advances such as our patented FoxCal technology (utilizing multiple calibration curves), Foxboro guarantees you the lowest cost of ownership, enhanced plant productivity/availability, reduce inventory requirements and provides unsurpassed performance accuracy for gauge, absolute and differential pressure measurement even at high turndowns.

Schneider Electric Foxboro Image
Pressure
      • 0 products available

        Overview



        Differential Pressure Transducers and Transmitters
             
        Differential Pressure Transducers and Transmitters

        Description
        Since 1948, when Foxboro by Schneider Electric invented the first d/p cell transmitter, our differential pressure transducers and transmitters have been the industry standard.

        Today our IDP series intelligent two-wire transmitters are still leading the industry with a complete offering of measurement ranges, static pressure ratings, materials, analog and digital communications and premium performance.

        Our traditional and low-profile structures offer superior performance and long-term stability from microprocessor-based technology.
             
         
         
             
        Benefits
      • Application versatility
      • Rugged dependability
      • Superior performance
      • Choice of electronic modules
      • LCD indicator / pushbutton configurator
      • SIL2 TÜV Rheinland Certified per IEC 61508
      •  
             
         
             
        Applications
      • Oil & Gas
      • Chemical
      • Power & Utilities
      • Food & Beverage
      • Water/ waste water
      • Refining
      • Metals and Mining
      • Pharmaceutical
      •  

      Documents and Downloads (43)

      Data Bulletin
      IDP15 Differential Transmitter Datasheet  (Version 1.0) 3/1/11 English FD-DS-P-003.pdf694.7 KB
      IAP/IGP/IDP50S (Premium), IAP/IGP/IDP10S (Advanced), IAP/IGP/IDP05S (Value) Performance Pressure Transmitters Datasheet (Version 2.0) 10/15/18 English FD-DS-P-002.pdf1.7 MB
      CAD
      Enterprise Control System Component Pressure Transmitter Series - Models IDP15D, IDP31D, IDP32D, and IGP60G with HART Communications (Version 1.0) 2/1/11 English dp_020-600.pdf476.8 KB
      I/A Series Pressure Transmitters Model IDP10, IDP25, and IDP50 d/p Cell Transmitters (Version 1.0) 1/1/15 English dp_020-446.pdf861.5 KB
      Brochure
      Foxboro Pressure Transmitter Brochure (Version 1.0) 9/1/14 English FD-BR-P-003.pdf561.1 KB
      Process Instrumentation for the Chemical Industry (Version 1.0) 3/1/15 English FD-BR-003.pdf1.3 MB
      Specification guide
      Models IAP10, IGP10, IAP20, and IGP20 - I/A Series Electronic Absolute and Gauge Pressure Transmitters with 4 to 20 mA Analog Output (Version 1.0) 11/1/15 English pss_2a-1c13c.pdf614.3 KB
      Model IDP10 I/A Series Electronic Pressure Transmitters with FoxCom Communication Protocol (Version 1.0) 11/1/15 English pss_2a-1c14a.pdf926 KB
      Model IDP10 I/A Series Electronic Differential Pressure Transmitters with 4 to 20 mA Analog Output (Version 1.0) 11/1/15 English pss_2a-1c14c.pdf1 MB
      Models IAP10, IGP10, IAP20, IGP20, and IDP10 I/A Series Electronic Absolute, Gauge, and Differential Pressure Transmitters with Low Power, 1 to 5 V dc Analog Output (Version 1.0) 11/1/15 English pss_2a-1c13d.pdf956.1 KB
      Models IAP10, IGP10, IAP20, IGP20, and IDP10 I/A Series Absolute, Gauge, and Differential Pressure Transmitters with FOUNDATION Fieldbus Communication Protocol - FISCO/FNICO Compliant (Version 2.0) 6/30/16 English pss_2a-1c13e.pdf2.5 MB
      Model IDP50 I/A Series Premium Performance Differential Pressure Transmitters with HART or FOUNDATION Fieldbus Communication Protocol (Version 2.0) 8/31/16 English pss_2a-1c14l.pdf1.3 MB
      Model IDP25 Multirange Differential Pressure Transmitter w/HART, or FOUNDATION Fieldbus Communication Protocol (Version 2.0) 8/31/16 English pss_2a-1c14k.pdf1 MB
      Model IDP10 I/A Series® Differential Pressure Transmitter with HART® Communication Protocol (Version 2.0) 6/30/16 English pss_2a-1c14b.pdf2 MB
      Instruction sheet
      Enterprise Control Series Transmitters Safety Information (Models IDP15D, IDP32D, and IGP60G) (Version 1.0) 2/1/11 English mi_020-540.pdf542.5 KB
      Pressure Transmitters - IDP10 Differential Pressure with 1 to 5 V dc Output Signal - Installation, Operation, Calibration, Configuration, and Maintenance (Version 2.0) 7/31/16 English mi_idp10-v.pdf1.1 MB
      I/A Series Pressure Transmitters - IDP10 Differential Pressure with HART Communication - Installation, Operation, Calibration, Configuration, and Maintenance (Version 1.0) 3/1/15 English mi_idp10-t.pdf1.2 MB
      Pressure Transmitters - IDP10 Differential Pressure with 4 to 20 mA Output Signal - Installation, Operation, Calibration, Configuration, and Maintenance (Version 1.0) 5/1/10 English mi_idp10-a.pdf5.4 MB
      I/A Series Intelligent Pressure Transmitters - IDP25 and IDP50 Differential Pressure with HART Communication - Installation, Operation, Calibration, Configuration, and Maintenance (Version 2.0) 8/31/16 English mi_idp25-t-idp50-t.pdf1.2 MB
      Pressure Transmitters - IDP10 Differential Pressure with FOUNDATION Fieldbus - Installation, Operation, Calibration, Configuration, and Maintenance (Version 1.0) 7/1/14 English mi_idp10-f.pdf7.3 MB
      Enterprise Control System Component Pressure Transmitter Series - Models IDP15D, IDP31D, IDP32D, and IGP60G with HART Communication (Version 1.0) 2/1/11 English mi_020-600.pdf1.9 MB
      Intelligent Pressure Transmitters - IDP25 and IDP50 Differenital Pressure with FoxCom Communication- Installation, Operation, Calibration, Configuration, and Maintenance (Version 1.0) 4/1/10 English mi_idp25-d-idp50-d.pdf6.7 MB
      I/A Series Intelligent Pressure Transmitters -- IDP25 and IDP50 Differential Pressure with FOUNDATION Fieldbus Communication -- Installation, Operation, Calibration, Configuration, and Maintenance (Version 2.0) 8/31/16 English mi_idp25-f-idp50-f.pdf1.3 MB
      DTM files
      IDP25, IDP50, IGP25, IGP50 - Premium 2 Pressure - HART Protocol (Version 1.900.000) 3/5/10 English Premium2_DTM_1900000.zip10.1 MB
      IAP10, IAP20, IDP10, IDP25, IDP50, IGP10, IGP20, IGP25, IGP50 - Single Range and Multirange/Premium -Pressure (Device Revision 30) - Foundation Fieldbus (Version 1.004.000) 12/22/11 English IAPressure_FF_Rev30_DTM_1004000.zip8.6 MB
      IAP10, IAP20, IDP10, IDP25, IDP50, IGP10, IGP20, IGP25, IGP50 - Single Range / Multirange / Premium / Premium 2 Pressure - HART Protocol (Version 2.000.015) 12/18/15 English IAPressure_DTM_2000015.zip9.6 MB
      IAP10, IAP20, IDP10, IDP25, IDP50, IGP10, IGP20, IGP25, IGP50 - Single Range and Multirange/Premium Pressure - HART Protocol (Version 1.900.000) 3/5/10 English IAPressure_DTM_1900000.zip10.1 MB
      PC drivers
      DD - IAP10, IAP20, IDP10, IGP10 - Single Range - Foundation Fieldbus (Version 1.0) 9/4/01 English 385884_ba2e_1401.zip48 KB
      DD - IAP10, IAP20, IDP10, IGP10 - Single Range - Foundation Fieldbus (Version 1.0) 1/5/05 English 385884_ba30_1701.zip85.1 KB
      DD - IAP10, IAP20, IDP10, IGP10 - Single Range - Foundation Fieldbus (Version 1.0) 6/15/05 English 385884_ba30_2001.zip52.4 KB
      DD - IAP10, IAP20, IDP10, IGP10, IGP20 - Single Range - HART Protocol (Version 1.0) 7/30/12 English H142E03.zip160.1 KB
      DD - IAP10, IAP20, IDP10, IGP10, IGP20 - Single Range - Foundation Fieldbus - AMS Package (Version 1.0) 9/1/15 English H142E0103_AMS.zip41.8 KB
      DD - IAP10, IAP20, IDP10, IGP10 - Single Range - Foundation Fieldbus (Version 1.0) 4/24/02 English 385884_ba30_1501.zip82.1 KB
      DD - IAP10, IAP20, IDP10, IGP10, IGP20 - Single Range - Foundation Fieldbus - AMS Package (Version 1.0) 9/1/15 English H142E0302_AMS.zip89.1 KB
      DD - IAP10, IAP20, IDP10, IGP10, IGP20 - Single Range - Foundation Fieldbus (Version 1.0) 1/19/12 English 385884_ba30_3001.zip128.8 KB
      DD - IAP10, IAP20, IDP10, IGP10, IGP20 - Single Range - Foundation Fieldbus - AMS Package (Version 1.0) 9/1/15 English H142E0201_AMS.zip47.5 KB
      DD - IAP10S, IGP10S, IDP10S - S Series Pressure - HART Protocol (Version 1.0) 4/9/15 English H14400102.zip372.3 KB
      DD - IAP10S, IGP10S, IDP10S - S Series Pressure - HART Protocol - AMS Package (Version 1.0) 4/9/15 English H14400102_AMS.zip820 KB
      DD - IAP10, IAP20, IDP10, IGP10, IGP20 - Single Range - HART Protocol (Version 1.0) 7/25/12 English H142E.zip154.4 KB
      DD - IAP10, IAP20, IDP10, IGP10, IGP20 - Single Range - HART Protocol (Version 1.0) 7/30/12 English H142E_Rev02.zip156.7 KB
      DD - IAP10, IAP20, IDP10, IGP10, IGP20 - Single Range - HART Protocol (Version 1.0) 3/8/11 English H14080101_AMS.zip126.9 KB
      DD - IAP10, IAP20, IDP10, IDP20, IDP25, IDP50, IGP10, IGP20, IGP25, IGP50 - Single Range Pressure - Profibus (Version 1.0) 4/9/04 English Pressure_Simatic_Edd.zip754.4 KB
      Technical leaflet
      I/A Series Multirange Pressure Transmitters for Differential Pressure Measurement — IDP25 Series with HART and FOUNDATION Fieldbus Communication Protocols (Version 3.0) 10/31/16 English pl_009-013.pdf1,022.4 KB
    Compare products: /