Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Pressure

Pressure transmitters and accessories

For the past 100+ years, Foxboro has been providing the most reliable and highest quality pressure measurement devices in the industry. With recent innovative advances such as our patented FoxCal technology (utilizing multiple calibration curves), Foxboro guarantees you the lowest cost of ownership, enhanced plant productivity/availability, reduce inventory requirements and provides unsurpassed performance accuracy for gauge, absolute and differential pressure measurement even at high turndowns.

Schneider Electric Foxboro Image
Pressure
      • 0 products available

        Overview



        Gauge Pressure Transmitters
             
        Gauge Pressure Transmitters

        Description
        This intelligent, two-wire pressure transmitter measures gauge pressure and transmits a 4-20 mA, 1 to 5 Vdc, or digital output signal.

        Simple, elegant sensor packaging uses very few parts to achieve exceptionally high reliability.
             
         
         
             
        Benefits
      • Application versatility
      • Rugged dependability
      • Superior performance
      • Choice of electronic modules
      • LCD indicator / pushbutton configurator
      • SIL2 TÜV Rheinland Certified per IEC 61508
      •  
             
         
             
        Applications
      • Oil & Gas
      • Chemical
      • Power & Utilities
      • Food & Beverage
      • Water/ waste water
      • Refining
      • Metals and Mining
      • Pharmaceutical
      •  

      Documents and Downloads (57)

      CAD
      I/A Series Sanitary Gauge or Absolute Pressurel Transmitters with Mini Tank Spud Seal (Version 1.0) 6/1/15 English dp_020-219.pdf157.2 KB
      I/A Series Pressure Transmitters Model IGP10 for High Gauge Pressure Measurement (Version 1.0) 2/1/15 English dp_020-344.pdf210.8 KB
      Enterprise Control System Component Pressure Transmitter Series - Models IDP15D, IDP31D, IDP32D, and IGP60G with HART Communications (Version 1.0) 2/1/11 English dp_020-600.pdf476.8 KB
      I/A Series Pressure Transmitters - Model IGP10 Direct Connected Gauge Pressure Transmitter - Model IAP10 Direct Connected Absolute Pressure Transmitter - Model IGP20 Bracket Mounted Gauge Pressure Transmitter - Model IAP20 Bracket Mounted Absolute Pressure Transmitter - Model s IGP25 and IGP50 Direct Connected Gauge Pressure Transmitters (Version 1.0) 6/1/15 English dp_020-447.pdf440.1 KB
      Brochure
      IGP10 Gauge Pressure Transmitter (Version 1.0) 7/1/12 English FD-BR-P-001.pdf275.3 KB
      Foxboro Pressure Transmitter Brochure (Version 1.0) 9/1/14 English FD-BR-P-003.pdf561.1 KB
      Process Instrumentation for the Chemical Industry (Version 1.0) 3/1/15 English FD-BR-003.pdf1.3 MB
      Specification guide
      Models IAP10, IGP10, IAP20, and IGP 20 I/A Series Electronic Absolute and Gauge Pressure Transmitters with FoxCom Communiation Protocol (Version 2.0) 6/1/16 English pss_2a-1c13c_n.pdf1.5 MB
      Models IAP10, IGP10, IAP20, and IGP20 I/A Series Absolute and Gauge Pressure Transmitters with HART Communication Protocol (Version 1.0) 11/1/15 English pss_2a-1c13b.pdf901.9 KB
      Model IGP25 I/A Series Multirange Gauge Pressure Transmitter for Sanitary Processes with Digital or Analog Output Signals (Version 2.0) 8/31/16 English pss_2a-1c13m.pdf467 KB
      Models IAP10, IGP10, IAP20, IGP20, and IDP10 I/A Series Absolute, Gauge, and Differential Pressure Transmitters with FOUNDATION Fieldbus Communication Protocol - FISCO/FNICO Compliant (Version 2.0) 6/30/16 English pss_2a-1c13e.pdf2.5 MB
      Model IGP50 I/A Series Premium Performance Gauge Pressure Transmitter with HART or FOUNDATION Fieldbus Communication Protocol (Version 2.0) 8/31/16 English pss_2a-1c13h.pdf463.6 KB
      Model IGP25 I/A Series Multirange Gauge Pressure Transmitter for Pulp and Paper Processes with HART or FOUNDATION Fieldbus Communication Protocol (Version 2.0) 8/31/16 English pss_2a-1c13n.pdf456.7 KB
      Models IAP10, IGP10, IAP20, IGP20, and IDP10 I/A Series Electronic Absolute, Gauge, and Differential Pressure Transmitters with Low Power, 1 to 5 V dc Analog Output (Version 1.0) 11/1/15 English pss_2a-1c13d.pdf956.1 KB
      Instruction sheet
      I/A Series Intelligent Pressure Transmitters - IAP10 Absolute Pressure and IGP10 Gauge Pressure with HART Communication - Installation, Operation, Calibration, Configuration, and Maintenance (Version 1.0) 3/1/15 English mi_iap10-t-igp10-t.pdf596.5 KB
      I/A Series Intelligent Pressure Transmitters -- IGP25 and IGP50 Gauge Pressure with FOUNDATION Fieldbus Communication -- Installation, Operation, Calibration, Configuration, and Maintenance (Version 2.0) 8/31/16 English mi_igp25-f-igp50-f.pdf676.4 KB
      Pressure Transmitters - IAP10 Absolute Pressure and IGP10 Gauge Pressure with FOUNDATION Fieldbus Communication - Installation, Operation, Calibration, Configuration, and Maintenance (Version 1.0) 11/1/13 English mi_iap10-f-igp10-f.pdf1,023.5 KB
      Pressure Transmitters - IAP10 Absolute Pressure and IGP10 Gauge Pressure with 4 to 20 mA Output signal - Installation, Operation, Calibration, Configuration, and Maintenance (Version 1.0) 5/1/10 English mi_iap10-a-igp10-a.pdf684.5 KB
      I/A Series Pressure Transmitters - IAP20 Absolute Pressure and IGP20 Gauge Pressure with HART Communication - Installation, Operation, Calibration, Configuration, and Maintenance (Version 1.0) 3/1/15 English mi_iap20-t-igp20-t.pdf646.9 KB
      Pressure Transmitters - IAP10 Absolute Pressure and IGP10 Gauge Pressure with FoxCom Communication - Installation, Operation, Calibration, Configuration, and Maintenance (4 to 20 mA FoxCom) (Version 1.0) 5/1/10 English mi_iap10-d-igp10-d.pdf850.8 KB
      Enterprise Control System Component Pressure Transmitter Series - Models IDP15D, IDP31D, IDP32D, and IGP60G with HART Communication (Version 1.0) 2/1/11 English mi_020-600.pdf1.9 MB
      Pressure Transmitters - IAP20 Absolute Pressure and IGP20 Gauge Pressure with FoxCom Ommunications - Installation, Operation, Calibration, Configuration, and Maintenance (Version 1.0) 5/1/10 English mi_iap20-d-igp20-d.pdf960 KB
      I/A Series Intelligent Pressure Transmitters - IGP25 and IGP50 Gauge Pressure with HART Communication - Installation, Operation, Calibration, Configuration, and Maintenance (Version 2.0) 8/31/16 English mi_igp25-t-igp50-t.pdf587 KB
      Pressure Transmitters - IAP10 Absolute Pressure and IGP10 Gauge Pressure with 1 to 5 V dc Output Signal - Installation, Operation, Calibration, Configuration, and Maintenance (Version 1.0) 5/1/10 English mi_iap10-v-igp10-v.pdf695.4 KB
      Pressure Transmitters - IAP20 Absolute Pressure and IGP20 Gauge Pressure with 1 to 5 V dc Output Signal - Installation, Operation, Calibration, Configuration, and Maintenance (Version 1.0) 5/1/10 English mi_iap20-v-igp20-v.pdf798.2 KB
      Enterprise Control Series Transmitters Safety Information (Models IDP15D, IDP32D, and IGP60G) (Version 1.0) 2/1/11 English mi_020-540.pdf542.5 KB
      Intelligent Pressure Transmitters - IGP25 and IGP50 Gauge Pressure with FoxCom Communcation - Installation, Operation, Calibration, Configuration, and Maintenance (Version 1.0) 4/1/10 English mi_igp25-d-igp50-d.pdf878 KB
      Pressure Transmitters - IAP20 Absolute Pressure and IGP20 Gauge Pressure with 4 to 20 mA Output Signal - Installation, Operation, Calibration, Configuration, and Maintenance (Version 1.0) 5/1/10 English mi_iap20-a-igp20-a.pdf731.2 KB
      Application solutions
      Foxboro Pressure Transmitters Application solution - coal plant (Version 1.0) 8/1/10 English FD-AS-P-003.pdf328.6 KB
      Foxboro Pressure Transmitters Power Utility - Application Solution (Version 1.0) 8/1/10 English FD-AS-P-001.pdf335.2 KB
      Customer success story
      Success Story: Upstream Oil & Gas Industry (Version 1.0) 1/1/07 English Hanover Compressor Company.pdf1.9 MB
      DTM files
      IAP10, IAP20, IDP10, IDP25, IDP50, IGP10, IGP20, IGP25, IGP50 - Single Range / Multirange / Premium / Premium 2 Pressure - HART Protocol (Version 2.000.015) 12/18/15 English IAPressure_DTM_2000015.zip9.6 MB
      IAP10S, IGP10S - S Series Pressure (FDT2) - HART Protocol (Version 1.000.002) 12/4/13 English IA Pressure S Series FDT2.0 DTM 1.000.002.zip1.9 MB
      IDP25, IDP50, IGP25, IGP50 - Premium 2 Pressure - HART Protocol (Version 1.900.000) 3/5/10 English Premium2_DTM_1900000.zip10.1 MB
      IAP10, IAP20, IDP10, IDP25, IDP50, IGP10, IGP20, IGP25, IGP50 - Single Range and Multirange/Premium Pressure - HART Protocol (Version 1.900.000) 3/5/10 English IAPressure_DTM_1900000.zip10.1 MB
      IAP10, IAP20, IDP10, IDP25, IDP50, IGP10, IGP20, IGP25, IGP50 - Single Range and Multirange/Premium -Pressure (Device Revision 30) - Foundation Fieldbus (Version 1.004.000) 12/22/11 English IAPressure_FF_Rev30_DTM_1004000.zip8.6 MB
      PC drivers
      DD - IAP10, IAP20, IDP10, IGP10 - Single Range - Foundation Fieldbus (Version 1.0) 9/4/01 English 385884_ba2e_1401.zip48 KB
      DD - IAP10, IAP20, IDP10, IGP10 - Single Range - Foundation Fieldbus (Version 1.0) 1/5/05 English 385884_ba30_1701.zip85.1 KB
      DD - IAP10S, IGP10S, IDP10S - S Series Pressure - HART Protocol (Version 1.0) 4/9/15 English H14400102.zip372.3 KB
      DD - IAP10, IAP20, IDP10, IGP10 - Single Range - Foundation Fieldbus (Version 1.0) 4/24/02 English 385884_ba30_1501.zip82.1 KB
      DD - IAP10, IAP20, IDP10, IGP10, IGP20 - Single Range - HART Protocol (Version 1.0) 7/30/12 English H142E03.zip160.1 KB
      DD - IAP10, IAP20, IDP10, IGP10 - Single Range - Foundation Fieldbus (Version 1.0) 6/15/05 English 385884_ba30_2001.zip52.4 KB
      DD - IAP10, IAP20, IDP10, IGP10, IGP20 - Single Range - Foundation Fieldbus - AMS Package (Version 1.0) 9/1/15 English H142E0103_AMS.zip41.8 KB
      DD - IAP10, IAP20, IDP10, IGP10, IGP20 - Single Range - Foundation Fieldbus - AMS Package (Version 1.0) 9/1/15 English H142E0302_AMS.zip89.1 KB
      DD - IAP10, IAP20, IDP10, IGP10, IGP20 - Single Range - HART Protocol (Version 1.0) 7/30/12 English H142E_Rev02.zip156.7 KB
      DD - IAP10, IAP20, IDP10, IDP20, IDP25, IDP50, IGP10, IGP20, IGP25, IGP50 - Single Range Pressure - Profibus (Version 1.0) 4/9/04 English Pressure_Simatic_Edd.zip754.4 KB
      DD - IAP10, IAP20, IDP10, IGP10, IGP20 - Single Range - Foundation Fieldbus - AMS Package (Version 1.0) 9/1/15 English H142E0201_AMS.zip47.5 KB
      DD - IAP10, IAP20, IDP10, IGP10, IGP20 - Single Range - Foundation Fieldbus (Version 1.0) 1/19/12 English 385884_ba30_3001.zip128.8 KB
      DD - IAP10, IAP20, IDP10, IGP10, IGP20 - Single Range - HART Protocol (Version 1.0) 7/25/12 English H142E.zip154.4 KB
      DD - IAP10, IAP20, IDP10, IGP10, IGP20 - Single Range - HART Protocol (Version 1.0) 3/8/11 English H14080101_AMS.zip126.9 KB
      DD - IAP10S, IGP10S, IDP10S - S Series Pressure - HART Protocol - AMS Package (Version 1.0) 4/9/15 English H14400102_AMS.zip820 KB
      Technical leaflet
      I/A Series Electronic Pressure Transmitters IGP10-...K, IGP10-...G, and IGP10-...H High Gauge Pressure Transmitters for the Following Electronic Versions: IGP10-D, -F, and -T Digital Gauge Pressure Transmitters and IGP10-A and -V Analog Gauge Pressure Transmitters Style A (Version 3.0) 10/31/16 English pl_009-010.pdf433.7 KB
      I/A Series Electronic Pressure Transmitters IAP20-D, -F, -T Digital Absolute Pressure Transmitters IGP20-D, -F, -T Digital Gauge Pressure Transmitters IAP20-A and -V Analog Absolute Pressure Transmitters IGP20-A and -V Analog Gauge Pressure Transmitters (Version 2.0) 11/30/16 English pl_009-007.pdf1 MB
      Models IAP10 and IGP10 I/A Series Absolute and Gauge Pressure Transmitters for Sanitary Processes with Digital or Analog Output Signals (Version 1.0) 11/1/15 English pss_2a-1c13k.pdf507.6 KB
      I/A Series Premium Performance Pressure Transmitters - IGP50 Series for Gauge Pressure Measurement - with HART and FOUNDATION Fieldbus Communication Protocols (Version 3.0) 10/31/16 English pl_009-012.pdf517.3 KB
      I/A Series Multirange Pressure Transmitters — IGP25 Series with HART and FOUNDATION Fieldbus Communication Protocols — for Gauge Pressure Measurement (Version 3.0) 10/31/16 English pl_009-011.pdf854.6 KB
      I/A Series Electronic Pressure Transmitters IAP10-D, -F, -T Digital Absolute Pressure Transmitters IGP10-D, -F, -T, Digital Gauge Pressure Transmitters and IAP10-A and -V Analog Absolute Pressure Transmitters, IGP10-A and -V Analog Gauge Pressure Transmitters (Version 2.0) 10/31/16 English pl_009-006.pdf1.2 MB
    Compare products: /