Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Pressure

Pressure transmitters and accessories

For the past 100+ years, Foxboro has been providing the most reliable and highest quality pressure measurement devices in the industry. With recent innovative advances such as our patented FoxCal technology (utilizing multiple calibration curves), Foxboro guarantees you the lowest cost of ownership, enhanced plant productivity/availability, reduce inventory requirements and provides unsurpassed performance accuracy for gauge, absolute and differential pressure measurement even at high turndowns.

Schneider Electric Foxboro Image
Pressure
      • 0 products available

        Overview



        Multivariable Transmitter
             
        Multivariable Transmitter

        Description
        Foxboro transmitters lead the way in multivariable technology, providing the most comprehensive offering in the industry. They provide measurements of pressure and differential pressure, sensor and electronics temperatures, and process temperature (from an external RTD).

        These intelligent transmitters let you replace three separate transmitters with one, meaning fewer transmitters, less wiring, fewer shutoff valves, and fewer process penetrations – it all helps you realize significant savings on purchase, installation, maintenance and inventory.

        Whether you want to bring multiple measurements directly into your system or distribute sophisticated calculations of flow rate and liquid level to the transmitter, the Foxboro product line has you covered.
             
         
         
             
        Benefits
      • Works as a pressure, differential pressure and temperature transmitter
      • Reduced process penetrations
      • Choice of electronic modules
      • Long-term stability
      •  
             
         
             
        Applications
      • Oil & Gas
      • Chemical
      • Power & Utilities
      • Food & Beverage
      • Water/ waste water
      • Refining
      • Metals and Mining
      • Pharmaceutical
      •  

      Documents and Downloads (31)

      Data Bulletin
      IMV25 Multivariable Transmitter with Modbus Communications (Version 1.0) 3/1/05 English FD-DS-P-012.pdf189.4 KB
      CAD
      I/A Series Multivariable Transmitter Model IMV25, IMV30, and IMV31 (Version 1.0) 12/1/12 English dp_020-432.pdf691.9 KB
      Brochure
      Foxboro Pressure Transmitter Brochure (Version 1.0) 9/1/14 English FD-BR-P-003.pdf561.1 KB
      Process Instrumentation for the Chemical Industry (Version 1.0) 3/1/15 English FD-BR-003.pdf1.3 MB
      Specification guide
      Model IMV25 I/A Series Multivariable Transmitters with Modbus Communication Protocol Pressure Transmitters for Pressure, Differential Pressure, and Temperature Measurements (Version 2.0) 11/30/16 English pss_2a-1c15d.pdf1 MB
      I/A Series Multivariable Transmitters Model IMV25 Sensor Kits and Options; for Measureing Pressure, Differential Pressure, and Temperature (Version 1.0) 6/1/07 English pss_kit-k-imv25.pdf1.6 MB
      Model IMV25 I/A Series Multivariable Transmitters for Pressure, Differential Pressure, and Temperature Measurements with HART® Communication Protocol (Version 2.0) 11/30/16 English pss_2a-1c15b.pdf1.6 MB
      Model PCMV Configurator for Use with the I/A Series Multivariable Transmitters Foxboro Models IMV25, IMV30, and IMV31 (Version 1.0) 11/1/08 English pss_2a-1z3f.pdf893.3 KB
      Model PCMM Configurator for use with I/A Series IMV25 Multivariable Transmitter with Modbus Communication Protocol (Version 1.0) 10/1/04 English pss_2a-1z3h.pdf409.2 KB
      Model IMV31 I/A Series Multivariable Transmitters Density-Compensated Level Transmitter with HART Communication Protocol (Version 2.0) 11/30/16 English pss_2a-1c15c.pdf1,017.5 KB
      Model IMV30 I/A Series Multivariable Transmitters for Pressure, Differential Pressure, and Temperature Measurements with HART Communication Protocol (Version 2.0) 11/30/16 English pss_2a-1c15a.pdf1,014.5 KB
      Instruction sheet
      I/A Series Intelligent Electronic Multivariable Transmitters IMV25-D and IMV30-D with Digital FoxCom or 4 to 20 mA Output Signals Installation, Calibration, Configuration, and Maintenance Style A (Version 1.0) 5/1/10 English mi_020-432.pdf6.5 MB
      I/A Series Intelligent Electronic Multivariable Transmitters with Modbus Communication (Model IMV25-M) and PCMM Field Device Configurator - Installation, Calibration, Configuration, and Maintenance (Version 1.0) 5/1/10 English mi_020-384.pdf4 MB
      I/A Series Intelligent Electronic Multivariable Transmitters IMV31-T Density Compensated Level Transmitters with HART or 4 to 20 mA Output Signals - Installation, Calibration, Configuration, and Maintenance (Version 1.0) 5/1/10 English mi_020-383.pdf841.1 KB
      Application solutions
      Foxboro Pressure Transmitters Application solution - coal plant (Version 1.0) 8/1/10 English FD-AS-P-003.pdf328.6 KB
      Foxboro Pressure Transmitters Power Utility - Application Solution (Version 1.0) 8/1/10 English FD-AS-P-001.pdf335.2 KB
      IMV31 Density-Compensated Multivariable Level Transmitter (Version 1.0) 7/1/10 English FD-AS-P-002.pdf303.2 KB
      Customer success story
      Success Story: Upstream Oil & Gas Industry (Version 1.0) 1/1/07 English Hanover Compressor Company.pdf1.9 MB
      DTM files
      IMV25, IMV31 - IMV Series - HART Protocol (Version 1.107.031) 9/26/12 English IMV_Series_DTM_1107031.zip10.5 MB
      IMV25 - IMV Series - HART Protocol - Rev. (Version 1.107.000) 3/14/12 English IMV_Series_DTM_1107000.zip9.8 MB
      PC drivers
      DD - IMV25 ECP - Multivariable - Foundation Fieldbus (Version 1.0) 4/5/12 English 385884_BA2F_1001.zip147.7 KB
      DD - IMV25, IMV30 - Multivariable - HART Protocol - AMS Package (Version 1.0) 1/4/07 English H142F0202_AMS.zip98.4 KB
      DD - IMV31 - Multivariable - HART Protocol (Version 1.0) 7/25/12 English H141D.zip186.6 KB
      DD - IMV25, IMV30 - Multivariable - HART Protocol (Version 1.0) 7/30/12 English H142F.zip175.2 KB
      DD - IMV25, IMV30 - Multivariable - HART Protocol - AMS Package (Version 1.0) 6/30/08 English H142F0101_AMS.zip50.1 KB
      DD - IMV31 - Multivariable - HART Protocol (Version 1.0) 3/25/08 English H141D0201_AMS.zip54.9 KB
      Technical leaflet
      Model PCMM Intelligent Field Device Configurator for use with IMV25-M (Modbus) Multivariable Transmitter with Modbus Communication Protocol (Version 1.0) 11/1/04 English pl_009-158.pdf123.2 KB
      I/A Series Multivariable Transmitters IMV31 for AP, DP, and T Measurements with Flow Calculations with HART Communication Protocol - Style A (Version 1.0) 5/1/10 English pl_009-020.pdf621.4 KB
      Model PCMV Configurator for use with IMV25, IMV30, and IMV31 Multivariable Transmitters Style A (Version 1.0) 9/1/04 English pl_009-157.pdf196.3 KB
      I/A Series Multivariable Transmitters IMV25 Series with FoxCom, HART, FOUNDATION Fieldbus and Modbus Communication Protocols for AP, DP, and T Measurements Style A (Version 1.1) 3/13/16 English pl_009-019.pdf1.2 MB
      Using IMV31 for Boiler Drum Level Applications (Version 2.0) 2/14/17 English ti_037_098_c.pdf4.1 MB
    Compare products: /