Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

BC Imprego

Impregnated transformers up to 5 MVA - 12 kV

Part of Set Series

Safety and environmental friendly solution to the requirements of all sectors of activity

BC Imprego schneider.label Impregnated transformers up to 5 MVA - 12 kV
      • 11 products available

        • Best price
          Schneider Electric 84408 Image

          84408

          BC Imprego Health Care dry type transformer single-phase IP00 6KVA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 84409 Image

          84409

          BC Imprego Health Care dry type transformer single-phase IP00 8KVA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 84410 Image

          84410

          BC Imprego Health Care dry type transformer single-phase IP00 10KVA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 84204 Image

          84204

          BC Imprego dry type transformer single-phase IP21 6KVA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 84235 Image

          84235

          BC Imprego dry type transformer three-phase IP21 10KVA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 84239 Image

          84239

          BC Imprego dry type transformer three-phase IP21 25KVA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 84241 Image

          84241

          BC Imprego dry type transformer three-phase IP21 40KVA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 84243 Image

          84243

          BC Imprego dry type transformer three-phase IP21 63KVA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 84245 Image

          84245

          BC Imprego dry type transformer three-phase IP21 100KVA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 84247 Image

          84247

          BC Imprego dry type transformer three-phase IP21 160KVA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /