Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

ComPact NSXm

Molded case circuit breakers up to 160 A

Part of Pact Series

ComPact NSXm is the smallest size molded case circuit breaker (MCCB) in the ComPact NSX range. With its convenient design, it can easily accommodate applications from 16 to 160 A. Available with integrated earth leakage protection.

ComPact NSXm
      • 51 products available

        • Best price
          Schneider Electric LV426970 Image

          LV426970

          EverLink connector with control wire terminal for 3P
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LV426971 Image

          LV426971

          EverLink connector with control wire terminal for 4P
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LV426966 Image

          LV426966

          Aluminium/Copper mechanical lug connector for 2P
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LV426967 Image

          LV426967

          Aluminium/Copper mechanical lug connector for 3P
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LV426960 Image

          LV426960

          Compression lug/busbar connector for 3P
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LV426961 Image

          LV426961

          Compression lug/busbar connector for 4P
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LV426940 Image

          LV426940

          spreader set - 35 mm pitch - 3 poles
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LV426941 Image

          LV426941

          spreader set - 35 mm pitch - 4 poles
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LV426978 Image

          LV426978

          Compression lug - copper cable 70 mm² - set of 3
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LV426979 Image

          LV426979

          Compression lug - copper cable 70 mm² - set of 4
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /