Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Harmony 9001 K

Ø 30 mm metal pushbuttons, switches, pilot lights

Part of Harmony

The Harmony 9001K range provides robust and reliable solutions for a wide range of heavy industry applications

Harmony 9001 K
      • 14 products available

        • Best price
          Schneider Electric 9001KR11BB Image

          9001KR11BB

          PUSHBUTTON OPERATOR 30MM TYPE K +OPTIONS
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 9001KR11BR Image

          9001KR11BR

          PUSHBUTTON OPERATOR 30MM TYPE K +OPTIONS
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 9001KR11BRH1 Image

          9001KR11BRH1

          PUSH BUTTON 600VAC 10A 30MM T-K
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 9001KR11GR Image

          9001KR11GR

          green-red pushbutton Ø 30 - mechanically interlocked maintained - w/o contact
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 9001KR11GRH1 Image

          9001KR11GRH1

          PUSH BUTTON 600VAC 10A 30MM T-K
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 9001KR11RG Image

          9001KR11RG

          red-green pushbutton Ø 30 - mechanically interlocked maintained - w/o contact
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 9001KR11RGH1 Image

          9001KR11RGH1

          PUSH BUTTON 600VAC 10A 30MM T-K
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 9001KR11U Image

          9001KR11U

          PUSHBUTTON OPERATOR 30MM TYPE K +OPTIONS
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 9001KR11UH1 Image

          9001KR11UH1

          PUSH BUTTON 600VAC 10A 30MM T-K
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 9001KR11UH145 Image

          9001KR11UH145

          PUSH BUTTON 600VAC 10A 30MM T-K
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /