Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

EasyPact EXE

Vacuum circuit breaker up to 17.5kV

Part of Easy Series

for medium voltage switchgear panelbuilders. Designed to connect building infrastructure or industrial plant processes to the power grid.

Vacuum circuit breaker up to 17.5kV for fixed applications in medium voltage switchgear EasyPact EXE
      • 23 products available

        • Best price
          Schneider Electric EXEARM06B Image

          EXEARM06B

          MV Connector Arms 630A Not Insulated for Tulip cluster
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EXEARM06B1 Image

          EXEARM06B1

          MV Connector Arms 630A Insulated for Tulip cluster
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EXEARM12B Image

          EXEARM12B

          MV Connector Arms 800A-1250A Not Insulated for Tulip cluster
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EXEARM12B1 Image

          EXEARM12B1

          MV Connector Arms 800A-1250A Insulated for Tulip cluster
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EXEARM20B Image

          EXEARM20B

          MV Connector Arms 1600A-2000A Not Insulated for Tulip cluster
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EXEARM25B Image

          EXEARM25B

          MV Connector Arms 2500A Not Insulated for Tulip cluster
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EXECLU12B Image

          EXECLU12B

          MV Connector Clusters Tulip 630A-800A-1250A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EXECLU20B Image

          EXECLU20B

          MV Connector Clusters Tulip 1600A-2000A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EXECLU25B Image

          EXECLU25B

          MV Connector Clusters Tulip 2500A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EXESHRP0 Image

          EXESHRP0

          Shutter Ramp Thermo Plastic CD 205mm Beam 482 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /