Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

EasyPact EXE

Vacuum circuit breaker up to 17.5kV

Part of Easy Series

for medium voltage switchgear panelbuilders. Designed to connect building infrastructure or industrial plant processes to the power grid.

Vacuum circuit breaker up to 17.5kV for fixed applications in medium voltage switchgear EasyPact EXE
      • 12 products available

        • Best price
          Schneider Electric EXE123112K1D Image

          EXE123112K1D

          Disconnecting Device Basic Function 12kV 31.5kA 3s 1250A 150 IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EXE123112L1D Image

          EXE123112L1D

          Disconnecting Device Basic Function 12kV 31.5kA 3s 1250A 210 IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EXE123120L1D Image

          EXE123120L1D

          Disconnecting Device Basic Function 12kV 31.5kA 3s 2000A 210 IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EXE123125M1D Image

          EXE123125M1D

          Disconnecting Device Basic Function 12kV 31.5kA 3s 2500A 275 IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EXE173112A1D Image

          EXE173112A1D

          Disconnecting Device Basic Function 17.5kV 31.5kA 3s 1250A 145 IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EXE173112B1D Image

          EXE173112B1D

          Disconnecting Device Basic Function 17.5kV 31.5kA 3s 1250A 185 IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EXE173112K1D Image

          EXE173112K1D

          Disconnecting Device Basic Function 17.5kV 31.5kA 3s 1250A 150 IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EXE173112L1D Image

          EXE173112L1D

          Disconnecting Device Basic Function 17.5kV 31.5kA 3s 1250A 210 IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EXE173116B1D Image

          EXE173116B1D

          Disconnecting Device Basic Function 17.5kV 31.5kA 3s 1600A 185 IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EXE173120L1D Image

          EXE173120L1D

          Disconnecting Device Basic Function 17.5kV 31.5kA 3s 2000A 210 IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /