Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

EasyPact EXE

Vacuum circuit breaker up to 17.5kV

Part of Easy Series

for medium voltage switchgear panelbuilders. Designed to connect building infrastructure or industrial plant processes to the power grid.

Indoor Vacuum and SF6 Circuit Breakers
      • 16 products available

        • Best price
          Schneider Electric 59284 Image

          59284

          Remote Control Opening/Closing Release 24 to 30 VDC/24 VAC - 50/60 Hz
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59285 Image

          59285

          Remote Control Opening/Closing Release 48 to 60 VDC/48 VAC - 50/60 Hz
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59286 Image

          59286

          Remote Control Opening/Closing Release 100 to 130 VDC/VAC - 50/60 Hz
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59287 Image

          59287

          Remote Control Opening/Closing Release 200 to 250 VDC/VAC - 50/60 Hz
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59288 Image

          59288

          Enhanced control Undervoltage Release 24 to 30 VDC/24 VAC - 50/60 Hz
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59289 Image

          59289

          Enhanced control Undervoltage Release 48 to 60 VDC/48 VAC - 50/60 Hz
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59290 Image

          59290

          Enhanced control Undervoltage Release 100 to 130 VDC/VAC - 50/60 Hz
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59291 Image

          59291

          Enhanced control Undervoltage Release 200 to 250 VDC/VAC - 50/60 Hz
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EXECH02D Image

          EXECH02D

          Remote Control Electrical Motor 24 to 30 V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EXECH04 Image

          EXECH04

          Remote Control Electrical Motor 48 to 60 V AC - 50/60 Hz
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /