Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

EasyPact EXE

Vacuum circuit breaker up to 17.5kV

Part of Easy Series

for medium voltage switchgear panelbuilders. Designed to connect building infrastructure or industrial plant processes to the power grid.

Vacuum circuit breaker up to 17.5kV for fixed applications in medium voltage switchgear EasyPact EXE
      • 100 products available

        • Best price
          Schneider Electric EXE122006A1B Image

          EXE122006A1B

          Basic Function Vacuum Circuit Breaker 0-12kV 75kVp 20kA 3s 630A 145 IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EXE122006B1B Image

          EXE122006B1B

          Basic Function Vacuum Circuit Breaker 0-12kV 75kVp 20kA 3s 630A 185 IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EXE122006K1B Image

          EXE122006K1B

          Basic Function Vacuum Circuit Breaker 0-12kV 75kVp 20kA 3s 630A 150 IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EXE122006L1B Image

          EXE122006L1B

          Basic Function Vacuum Circuit Breaker 0-12kV 75kVp 20kA 3s 630A 210 IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EXE122008A1B Image

          EXE122008A1B

          Basic Function Vacuum Circuit Breaker 0-12kV 75kVp 20kA 3s 800A 145 IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EXE122008B1B Image

          EXE122008B1B

          Basic Function Vacuum Circuit Breaker 0-12kV 75kVp 20kA 3s 800A 185 IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EXE122008K1B Image

          EXE122008K1B

          Basic Function Vacuum Circuit Breaker 0-12kV 75kVp 20kA 3s 800A 150 IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EXE122008L1B Image

          EXE122008L1B

          Basic Function Vacuum Circuit Breaker 0-12kV 75kVp 20kA 3s 800A 210 IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EXE122012A1B Image

          EXE122012A1B

          Basic Function Vacuum Circuit Breaker 0-12kV 75kVp 20kA 3s 1250A 145 IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EXE122012B1B Image

          EXE122012B1B

          Basic Function Vacuum Circuit Breaker 0-12kV 75kVp 20kA 3s 1250A 185 IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /