Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Thorsman LED Worklamps

Energy efficient LED work lamps for harsh conditions up to 100 lumens per watt

Thorsman LED work lamps are designed to provide natural light to indoor or outdoor projects using the latest LED technology with low energy consumption and flexible built-in features

Thorsman LED Worklamps
  Back   Building Site Equipment

Thorsman LED Worklamps

      • 26 products available

        • Best price
          Schneider Electric IMT33088 Image

          IMT33088

          Thorsman 25W LED - worklight DK plug
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric IMT33089 Image

          IMT33089

          Thorsman 25W LED Arbejdslampe med schuko stik
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric IMT33090 Image

          IMT33090

          Thorsman Mini 1,3W LED - rechargeable handheld work light
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric IMT33092 Image

          IMT33092

          Thorsman 25W LED - worklight UK plug 110V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric IMT33093 Image

          IMT33093

          Thorsman Mini 1,5W LED - rechargeable handheld work light (with usb cable)
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric IMT33094 Image

          IMT33094

          Thorsman 18W LED - worklight Contour plug
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric IMT33095 Image

          IMT33095

          Thorsman 18W LED - worklight Contour plug Nordics
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric IMT33096 Image

          IMT33096

          Thorsman 18W LED - worklight CH plug
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric IMT33097 Image

          IMT33097

          Thorsman 18W LED - worklight UK plug 240V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric IMT33098 Image

          IMT33098

          Thorsman 18W LED - worklight UK plug 110V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /