Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Thorsman Cable Reels

Versatile range of cable reels for indoor or outdoor use

Thorsman Cable Reels are designed to offer superior comfort and smart functionality such as LED indicators, ergonomic handles, safety thermal cut-out and fixed drum

Thorsman Cable Reels
  Back   Building Site Equipment

Thorsman Cable Reels

      • 26 products available

        • Best price
          Schneider Electric IMT33135 Image

          IMT33135

          Thorsman - Cable reel 15m HO5VVF 3G1.0 IP20 Schuko
        • Best price
          Schneider Electric IMT33136 Image

          IMT33136

          Thorsman - Cable reel 15m HO5VVF 3G1.5 IP44 Schuko
        • Best price
          Schneider Electric IMT33137 Image

          IMT33137

          Thorsman - Cable reel 15m HO5VVF 3G1.5 IP20 Schuko
        • Best price
          Schneider Electric IMT33138 Image

          IMT33138

          Thorsman - Cable reel 15m HO5VVF 3G1.0 IP20 Danish
        • Best price
          Schneider Electric IMT33139 Image

          IMT33139

          Thorsman - Cable reel 15m HO5VVF 3G1.5 IP20 Contour
        • Best price
          Schneider Electric IMT33140 Image

          IMT33140

          Thorsman - Cable reel 20m HO5VVF 3G1.5 IP20 Schuko
        • Best price
          Schneider Electric IMT33141 Image

          IMT33141

          Thorsman - Cable reel 25m HO5VVF 2G1.0 IP20 Danish
        • Best price
          Schneider Electric IMT33142 Image

          IMT33142

          Thorsman - Cable reel 20m HO5VVF 3G1.5 IP20 Contour
        • Best price
          Schneider Electric IMT33143 Image

          IMT33143

          Thorsman - Cable reel 25m HO5VVF3G1.25 IP20 BS 230V
        • Best price
          Schneider Electric IMT33144 Image

          IMT33144

          Thorsman - Cable reel 25m HO5VVF 3G1.5 IP44 BS 110V