Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Harmony XB5

Ø 22 mm modular plastic pushbuttons, switches, and pilot lights

Part of Harmony

The modular Harmony XB5 range of 22 mm plastic control and signaling units combines simplicity of installation, efficiency, flexibility, modern design and robustness to meet most industrial applications.

Harmony XB5
      • 321 products available

        • Best price
          Schneider Electric ZB5AV18B4 Image

          ZB5AV18B4

          red flashing light block with body/fixing collar integral LED 24V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ZB5AV18B6 Image

          ZB5AV18B6

          blue flashing light block with body/fixing collar integral LED 24V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ZB5AV18M1 Image

          ZB5AV18M1

          white flashing light block with body/fixing collar integral LED 230...240V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ZB5AV18M3 Image

          ZB5AV18M3

          green flashing light block with body/fixing collar integral LED 230...240V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ZB5AV18M5 Image

          ZB5AV18M5

          orange flashing light block with body/fixing collar integral LED 230...240V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ZB5AVB5 Image

          ZB5AVB5

          orange light block with body/fixing collar integral LED 24V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ZB5AVB6 Image

          ZB5AVB6

          blue light block with body/fixing collar integral LED 24V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ZB5AVBG3 Image

          ZB5AVBG3

          green light block with body/fixing collar integral LED 24...120V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ZB5AVG1 Image

          ZB5AVG1

          white light block with body/fixing collar integral LED 110...120V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ZB5AVG3 Image

          ZB5AVG3

          green light block with body/fixing collar integral LED 110...120V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /