Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Altivar Process ATV900

Variable speed drive for demanding applications from 0.75kW to 1200kW

Part of Altivar

Variable speed drives and drive systems dedicated to maximum productivity with excellent motor control and connectivity capabilities (0.75kW to 1200kW)

Altivar Process ATV600
  Back   Low Voltage AC Process Drives

Altivar Process ATV900

      • 12 products available

        • Best price
          Schneider Electric ATV930C11N4F Image

          ATV930C11N4F

          floor standing drive, ATV930, 110kW, 400/440V, w/o braking unit, IP21
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ATV930C13N4F Image

          ATV930C13N4F

          floor standing drive, ATV930, 132kW, 400/440V, w/o braking unit, IP21
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ATV930C16N4F Image

          ATV930C16N4F

          floor standing drive, ATV930, 160kW, 400/440V, w/o braking unit, IP21
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ATV930C20N4F Image

          ATV930C20N4F

          floor standing drive, ATV930, 200kW, 400/440V, w/o braking unit, IP21
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ATV930C25N4F Image

          ATV930C25N4F

          floor standing drive, ATV930, 250kW, 400/440V, w/o braking unit, IP21
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ATV930C31N4F Image

          ATV930C31N4F

          floor standing drive, ATV930, 315kW, 400/440V, w/o braking unit, IP21
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ATV950C11N4F Image

          ATV950C11N4F

          floor standing drive, ATV950, 110kW, 400/440V, w/o braking unit, IP54
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ATV950C13N4F Image

          ATV950C13N4F

          floor standing drive, ATV950, 132kW, 400/440V, w/o braking unit, IP54
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ATV950C16N4F Image

          ATV950C16N4F

          floor standing drive, ATV950, 160kW, 400/440V, w/o braking unit, IP54
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ATV950C20N4F Image

          ATV950C20N4F

          floor standing drive, ATV950, 200kW, 400/440V, w/o braking unit, IP54
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /