Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Lexium 62 & Motors

Multi axis servo system and servo motors for PacDrive 3

Part of Lexium

Multi axis servo drives and servo motors from 0,95 to 24 kW for PacDrive based automation solutions

Lexium 62 & Motors
  Back   Servo Drives and Motors

Lexium 62 & Motors

      • 8 products available

        • Best price
          Schneider Electric VW3E6001 Image

          VW3E6001

          Single drive connectors and Sercos cable for Lexium 62 single drive - 0.09 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3E6002 Image

          VW3E6002

          Double drive connectors and Sercos cable for Lexium 62 single drive - 0.09 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3E6003 Image

          VW3E6003

          accessory kit - spare part for Lexium 62 power supply
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3E6016 Image

          VW3E6016

          Torque indicator - limited torque 2.5 N.m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3E6052 Image

          VW3E6052

          Connectors and Sercos cables for one LXM62DC13C21000 - 0.115m, 0.13m, 0.15m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3E6005 Image

          VW3E6005

          Accessory kit for Lexium 62 single/double drive - external shield connection
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3E6053 Image

          VW3E6053

          Accessory kit for Lexium 62 LXM62DC13C21000 - external shield connection
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3E6027 Image

          VW3E6027

          5 V encoder adapter for connection of third-party motors
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /