Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Lexium 62 & Motors

Multi axis servo system and servo motors for PacDrive 3

Part of Lexium

Multi axis servo drives and servo motors from 0,95 to 24 kW for PacDrive based automation solutions

Lexium 62 & Motors
  Back   Servo Drives and Motors

Lexium 62 & Motors

      • 848 products available

        • Best price
          Schneider Electric SH30401P06A2000 Image

          SH30401P06A2000

          servo motor SH3 040 0,21Nm,no key,single,no brake,90°conn,IP54/IP65,9k RPM
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric SH30401P06A2100 Image

          SH30401P06A2100

          servo motor SH3 040 0,21Nm,no key,single,no brake,90°conn,IP65/IP65,9k RPM
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric SH30401P06F2000 Image

          SH30401P06F2000

          servo motor SH3 040 0,21Nm,no key,single,brake,90°conn,IP54/IP65,9k RPM
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric SH30401P06F2100 Image

          SH30401P06F2100

          servo motor SH3 040 0,21Nm,no key,single,brake,90°conn,IP65/IP65,9k RPM
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric SH30401P07A2000 Image

          SH30401P07A2000

          servo motor SH3 040 0,21Nm,no key,multi,no brake,90°conn,IP54/IP65,9k RPM
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric SH30401P07A2100 Image

          SH30401P07A2100

          servo motor SH3 040 0,21Nm,no key,multi,no brake,90°conn,IP65/IP65,9k RPM
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric SH30401P07F2000 Image

          SH30401P07F2000

          servo motor SH3 040 0,21Nm,no key,multi,brake,90°conn,IP54/IP65,9k RPM
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric SH30401P07F2100 Image

          SH30401P07F2100

          servo motor SH3 040 0,21Nm,no key,multi,brake,90°conn,IP65/IP65,9k RPM
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric SH30401P16A2000 Image

          SH30401P16A2000

          servo motor SH3 040 0,21Nm,key,single,no brake,90°conn,IP54/IP65,9k RPM
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric SH30401P16A2100 Image

          SH30401P16A2100

          servo motor SH3 040 0,21Nm,key,single,no brake,90°conn,IP65/IP65,9k RPM
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /