Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Villaya Solar Street Lights

Solar Street Lighting solutions

100% autonomous LED solar streetlight, from 1600 to 6400 lumens

Villaya Solar Street Lights
  Back   Villaya Collective Solutions

Villaya Solar Street Lights

      • 0 products available


        Integrated Solar Street Light type 1


        Lighting efficacy: 164 Lumen / Watt

        Luminous flux: 1600 to 2800 lumens (with the motion sensor)

        Solar panel: 40 Wp

        Battery: 120 Wh NiMH

        IP Rating: IP65

        Height: 4 to 6 meters

        Applications: road lighting (without motion sensor) and area lighting (with motion sensor)

        Reference: AEC-SLI10-U12/-U25-S

    Compare products: /