Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Orion

Switches and sockets for a universe of possibilities

From classical switches and socket-outlets to electronics, dimmer switches, multimedia sockets and many more, your selection is based on your style, desired material and functions.

Orion
      • 18 products available

        • Best price
          Schneider Electric S71310104 Image

          S71310104

          Orion - assembled one way switch 10AX 250V white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric S71316104 Image

          S71316104

          Orion - assembled one way switch 16AX 250V white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric S71310304 Image

          S71310304

          Orion - assembled two way switch 10AX 250V white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric S71316304 Image

          S71316304

          Orion - assembled two way switch 16AX 250V white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric S71310504 Image

          S71310504

          Orion - assembled intermediate switch 10AX 250V white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric S71310604 Image

          S71310604

          Orion - assembled push button 10A 250V white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric S71312604 Image

          S71312604

          Orion - assembled Push button with "bell" symbol 10A 250V white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric S71317604 Image

          S71317604

          Orion - assembled Push button with "light" symbol 10A 250V white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric S71313104 Image

          S71313104

          Orion - assembled double pole one way switch 25A 250V white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric S713161694 Image

          S713161694

          Orion - assembled one way switch 16AX 250V beige / alu corona bronze
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /