Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Motor Starter Combinations K Series

Direct On Line, reversing motor starter up to 5.5 kW

Part of TeSys

Motor Starter Combination provides you various pre-assembled configuration. Up to 5.5 kW for one way or reverser starters with Type 1 coordination.

Motor Starter Combinations K Series
  Back   Enclosed Motor Starters

Motor Starter Combinations K Series

      • 57 products available

        • Best price
          Schneider Electric GV2ME05K1B7 Image

          GV2ME05K1B7

          DOL combination starter - TeSys GV2-ME - 0.63...1 A - 24 V AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GV2ME05K1FE7 Image

          GV2ME05K1FE7

          DOL combination starter - TeSys GV2-ME - 0.63...1 A - 115 V AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GV2ME05K1P7 Image

          GV2ME05K1P7

          DOL combination starter - TeSys GV2-ME - 0.63...1 A - 230 V AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GV2ME06K1B7 Image

          GV2ME06K1B7

          DOL combination starter - TeSys GV2-ME - 1...1.6 A - 24 V AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GV2ME06K1BW3 Image

          GV2ME06K1BW3

          DOL combination starter - TeSys GV2-ME - 1...1.6 A - 24 V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GV2ME06K1F7 Image

          GV2ME06K1F7

          DOL combination starter - TeSys GV2-ME - 1...1.6 A - 110 V AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GV2ME06K1FE7 Image

          GV2ME06K1FE7

          DOL combination starter - TeSys GV2-ME - 1...1.6 A - 115 V AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GV2ME06K1M7 Image

          GV2ME06K1M7

          DOL combination starter - TeSys GV2-ME - 1...1.6 A - 220...230 V AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GV2ME06K1P7 Image

          GV2ME06K1P7

          DOL combination starter - TeSys GV2-ME - 1...1.6 A - 230 V AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GV2ME06K1Q7 Image

          GV2ME06K1Q7

          DOL combination starter - TeSys GV2-ME - 1...1.6 A - 380...400V AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /