Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

TeSys Vario/Mini-Vario

Safety switch disconnectors from 12 A to 175 A

Part of TeSys

TeSys Vario/Mini-Vario is a range of safety switch disconnectors from 12 A to 175 A. The solution provides a flexible choice of mounting and enclosure options for local starting or stopping of motors.

TeSys Vario/Mini-Vario
      • 9 products available

        • Best price
          Schneider Electric VZ0 Image

          VZ0

          TeSys VARIO - additional pole - 25 A - for V0
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VZ01 Image

          VZ01

          TeSys VARIO - additional pole - 20 A - for V01
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VZ02 Image

          VZ02

          TeSys VARIO - additional pole - 12 A - for V02
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VZ1 Image

          VZ1

          TeSys VARIO - additional pole - 32 A - for V1
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VZ2 Image

          VZ2

          TeSys VARIO - additional pole - 40 A - for V2
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VZ3 Image

          VZ3

          TeSys VARIO - additional pole - 63 A - for V3
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VZ4 Image

          VZ4

          TeSys VARIO - additional pole - 80 A - for V4
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VZN12 Image

          VZN12

          TeSys Mini-VARIO - additional pole - 12 A - for VN-12
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VZN20 Image

          VZN20

          TeSys Mini-VARIO - additional pole - 20 A - for VN-20
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /