Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

EVlink Wallbox

Charging stations for home or private properties (indoors or outdoors)

The EVlink Wallbox is weatherproof and robust. It can therefore be used in tough environments:in homes and on private properties (condominium, corporate car park, hotel...)

EVlink Charging Station
      • 16 products available

        • Best price
          Schneider Electric EVH2S11P02K Image

          EVH2S11P02K

          EVlink Wallbox - 11 kW - socket-outlet T2 - charging station
        • Best price
          Schneider Electric EVH2S11P04K Image

          EVH2S11P04K

          EVlink Wallbox - 11 kW - T2 socket outlet with shutter - charging station
        • Best price
          Schneider Electric EVH2S22P02K Image

          EVH2S22P02K

          EVlink Wallbox - 22 kW - T2 socket outlet - charging station
        • Best price
          Schneider Electric EVH2S22P04K Image

          EVH2S22P04K

          EVlink Wallbox - 22 kW - T2 socket outlet with shutter - charging station
        • Best price
          Schneider Electric EVH2S3P02K Image

          EVH2S3P02K

          EVlink Wallbox - 3.7 kW - socket-outlet T2 - charging station
        • Best price
          Schneider Electric EVH2S3P04K Image

          EVH2S3P04K

          EVlink Wallbox - 3.7 kW - T2 socket outlet with shutter - charging station
        • Best price
          Schneider Electric EVH2S7P02K Image

          EVH2S7P02K

          EVlink Wallbox - 7.4 kW - socket-outlet T2 - charging station
        • Best price
          Schneider Electric EVH2S7P04K Image

          EVH2S7P04K

          EVlink Wallbox - 7.4 kW - T2 socket outlet with shutter - charging station
        • Best price
          Schneider Electric EVH3S11P02K Image

          EVH3S11P02K

          EVlink Wallbox Plus - T2 socket outlet - 3 phase - 16A/11kW
        • Best price
          Schneider Electric EVH3S11P04K Image

          EVH3S11P04K

          EVlink Wallbox Plus - T2S socket outlet with shutters - 3 phase - 16A/11kW