Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

EVlink Wallbox

Charging stations for home or private properties (indoors or outdoors)

The EVlink Wallbox is weatherproof and robust. It can therefore be used in tough environments:in homes and on private properties (condominium, corporate car park, hotel...)

EVlink Charging Station
      • 11 products available

        • Best price
          Schneider Electric EVP1CNS32121 Image

          EVP1CNS32121

          EVlink Charging cable 5m 32A 1-Phase T2-T1 IEC EV accessory
        • Best price
          Schneider Electric EVP1CNS32122 Image

          EVP1CNS32122

          EVlink Charging cable 5m 32A 1-Phase T2-T2 IEC EV accessory
        • Best price
          Schneider Electric EVP1CNS32322 Image

          EVP1CNS32322

          EVlink Charging cable 5m 32A 3-Phase T2-T2 IEC EV accessory
        • Best price
          Schneider Electric EVP1PBSSG Image

          EVP1PBSSG

          Thin pole as accessory for EVlink Wallbox and Smart Wallbox
        • Best price
          Schneider Electric NCA93100 Image

          NCA93100

          Evlink - Electric Vehicle Simulation tool
        • Best price
          Schneider Electric EVP1CNL32121 Image

          EVP1CNL32121

          EVlink Charging cable 7m 32A 1-Phase T2-T1 IEC EV accessory
        • Best price
          Schneider Electric EVP1CNX32121 Image

          EVP1CNX32121

          EVlink Charging cable 10m 32A 1-Phase T2-T1 IEC EV accessory
        • Best price
          Schneider Electric EVP1CNL32122 Image

          EVP1CNL32122

          EVlink Charging cable 7m 32A 1-Phase T2-T2 IEC EV accessory
        • Best price
          Schneider Electric EVP1CNX32122 Image

          EVP1CNX32122

          EVlink Charging cable 10m 32A 1-Phase T2-T2 IEC EV accessory
        • Best price
          Schneider Electric EVP1CNL32322 Image

          EVP1CNL32322

          EVlink Charging cable 7m 32A 3-Phase T2-T2 IEC EV accessory