Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Lexium 28 & Motors

Servo drives and servo motors from 0.05 to 4.5 kW

Part of Lexium

Lexium 28 servo drives & Lexium BCH2 servo motors: Optimized servo bundles for compact machines

Lexium 28 servo drive & BCH2MM servo motor
  Back   Servo Drives and Motors

Lexium 28 & Motors

      • 46 products available

        • Best price
          Schneider Electric VW3M1C13 Image

          VW3M1C13

          LXM28 IO terminal block module with connection cable 0.5m for CN1 I/O interface
        • Best price
          Schneider Electric VW3M4C21 Image

          VW3M4C21

          LXM28 replacement connector set CN5, CN7, CN8 for 50W..1,5kW drives
        • Best price
          Schneider Electric VW3M4C22 Image

          VW3M4C22

          LXM28 replacement connector set CN5, CN7, CN8 for 2kW..4,5kW drives
        • Best price
          Schneider Electric VW3M1C12 Image

          VW3M1C12

          LXM28 CN1 IO connector plug Sub-D 50 pin
        • Best price
          Schneider Electric VW3M5D1A Image

          VW3M5D1A

          motor power connector kit, leads connection for BCH2.B/.D/.F - 40/60/80mm
        • Best price
          Schneider Electric VW3M5D1F Image

          VW3M5D1F

          motor power connector kit, leads conn. with brake for BCH2.B/.D/.F - 40/60/80mm
        • Best price
          Schneider Electric VW3M5D2A Image

          VW3M5D2A

          motor power connector kit, MIL connector for BCH2.H/.M - 100/130mm
        • Best price
          Schneider Electric VW3M5D2B Image

          VW3M5D2B

          motor power connector kit, MIL connector for BCH2.R - 180mm
        • Best price
          Schneider Electric VW3M8D1A Image

          VW3M8D1A

          encoder connector kit, leads connection for BCH2.B/.D./.F - 40/60/80mm, CN2 plug
        • Best price
          Schneider Electric VW3M8D2A Image

          VW3M8D2A

          encoder connector kit, MIL connection for BCH2.H/.M/.R - 100/130/180mm, CN2 plug