Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Altivar Process ATV600

Variable speed drive for fluid management from 0.75kW to 1200kW

Part of Altivar

Variable Speed Drive with embedded Services dedicated to process Industry and Utilities for 3 phases synchronous, asynchronous and special motors from 0.75 kW to 1200 kW.

Altivar Process ATV600
  Back   Low Voltage AC Process Drives

Altivar Process ATV600

      • 89 products available

        • Best price
          Schneider Electric ATV630U07N4 Image

          ATV630U07N4

          variable speed drive ATV630 - 0.75kW/1HP - 380...480V - IP21/UL type 1
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ATV630U15N4 Image

          ATV630U15N4

          variable speed drive ATV630 - 1.5kW/2HP - 380...480V - IP21/UL type 1
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ATV630U22N4 Image

          ATV630U22N4

          variable speed drive ATV630 - 2.2kW/3HP - 380...480V - IP21/UL type 1
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ATV630U30N4 Image

          ATV630U30N4

          variable speed drive ATV630 - 3kW - 380...480V - IP21/UL type 1
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ATV630U40N4 Image

          ATV630U40N4

          variable speed drive ATV630 - 4kW/5HP - 380...480V - IP21/UL type 1
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ATV630U55N4 Image

          ATV630U55N4

          variable speed drive ATV630 - 5.5kW/7.5HP - 380...480V - IP21/UL type 1
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ATV630U75N4 Image

          ATV630U75N4

          variable speed drive ATV630 - 7.5kW/10HP - 380...480V - IP21/UL type 1
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ATV630D11N4 Image

          ATV630D11N4

          variable speed drive ATV630 - 11kW/15HP - 380...480V - IP21/UL type 1
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ATV630D15N4 Image

          ATV630D15N4

          variable speed drive ATV630 - 15kW/20HP - 380...480V - IP21/UL type 1
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ATV630D18N4 Image

          ATV630D18N4

          variable speed drive ATV630 - 18.5kW/25HP - 380...480V - IP21/UL type 1
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /