Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Room Controllers

HVAC control for optimal comfort and energy efficiency

Application-specific room controllers offer the control of DDC systems with the user-friendliness of thermostats. Optimizing comfort through energy efficiency delivers a memorable customer experience while maximizing your return on investment.

Room Controllers
  Back   Room Controllers

Room Controllers

      • 110 products available

        The SE7300 and SER7300 fan coil controllers have been specifically designed to provide exceptional temperature control of multi-speed fan coil units. Also available are advanced models with built-in relative humidity (RH) sensing and dehumidification strategies.

        • SE7300
        • SE7300 ECM for fan coil units with electronically commutated motors (ECM).
        • SER7300 with SC3000 relay pack for line-voltage fan coil units
        The SE7300 and SER7300 series provides the advanced features and monitoring functions required by modern building automation systems without the use of software and commissioning tools.

        • Best price
          Schneider Electric SER7300A5045E Image

          SER7300A5045E

          EBE - FCU terminal equipment controller - LonWorks - commercial
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric SER7350A5045E Image

          SER7350A5045E

          EBE - FCU terminal equipment controller - LonWorks - commercial - RH sensor
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric SER7350A5545E Image

          SER7350A5545E

          EBE - FCU terminal equipment controller - LonWorks - commercial - RH sensor -PIR
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric SER7355A5545E Image

          SER7355A5545E

          EBE - FCU terminal equipment controller - LonWorks - lodging - RH sensor - PIR
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric SE7300F5045P Image

          SE7300F5045P

          EBE - FCU controller - Zigbee Pro - commercial - analog
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric SER7300A5045 Image

          SER7300A5045

          EBE - FCU terminal equipment controller - Network Ready - commercial
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric SER7300A5045B Image

          SER7300A5045B

          EBE - FCU terminal equipment controller - BACnet - commercial
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric SER7300A5045P Image

          SER7300A5045P

          EBE - FCU terminal equipment controller - Zigbee Pro - commercial
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric SER7300A5545 Image

          SER7300A5545

          EBE - FCU terminal equipment controller - Network Ready - commercial - PIR cover
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric SER7300A5545B Image

          SER7300A5545B

          EBE - FCU terminal equipment controller - BACnet - commercial - PIR cover
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4

      Documents and Downloads (14)

      User guide
      SER7300 Line Voltage Fan Coil Controller Installation (Version 1) 4/1/13 English II-SER7300-TECPIR-A4.pdf2.2 MB
      SE7300 Series 24 VAC Low Voltage Fan Coil Terminal Equipment Controller Installation (Version 1) 6/1/14 English II-SE7300-A4.pdf2.2 MB
      PIR Cover Installation Guide SE7000 Series Thermostats (Version 1) 4/1/13 English II-SE7000-SE7300-A4.pdf601.6 KB
      Fascia Installation Guide (Version 3) 7/1/16 English SC3000- Line-Voltage-Fan-Coil-Relay-Pack-Installation-July-2016.pdf3.3 MB
      SE7200, SE7300 and SER7300 Fan Coil Controller LonWorks Integration (Version 1) 4/1/13 English IG-SE7xxxPIRLON-A4.pdf1.5 MB
      SE7000/SE8000 Room Controllers ZigBee Pro Wireless Integration (Version 1) 3/1/14 English IG-SE7000SE8000ZP-A4.pdf2.4 MB
      SE7200, SE7300 and SER7300 Fan Coil Controller BACnet Integration (Version 1) 4/1/13 English IG-SE7000-BNET24VAC-A4.pdf2.2 MB
      SC3000 Line Voltage Fan Coil Relay Pack Installation (Version 1) 7/1/16 English SC3000 Line Voltage Fan Coil Relay Pack - Installation Sheet.pdf3.3 MB
      Brochure
      SE8000 and SE7000 Series Room Controllers Product Comparison Guide (Version 1.0) 6/1/16 English SE7000 and SE8000 Series Room Controllers - Product Comparison Guide.pdf12.3 MB
      SE7000 Product Selector Mat Quick Reference Guide (Version 2.0) 6/1/16 English SE7000-Series-Quick-Reference-Guide-2016.pdf1.1 MB
      SE7000 Series Room Controllers Product Comparison Guide (Version 1.0) 6/1/13 English CG-SE7000-A4.pdf5.1 MB
      Technical leaflet
      SE7300 Low Voltage Fan Coil Controller Specifications (Version 1.0) 7/1/13 English SDS-SE7300-A4.pdf260.4 KB
      SER7300 Line Voltage Fan Coil Controller Specifications (Version 1.0) 7/1/13 English SDS-SER7300SC3000-A4.pdf156.9 KB
      SC3000 Line Voltage Fan Coil Relay Pack Specifications (Version 1.0) 10/1/13 English SDS-SC3000-RP-A4.pdf527 KB
    Compare products: /