Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Acti 9 iPRF1, PRD1

Surge arresters Type 1 or Type 1+2

Part of 9 Series

Surge Protection Devices against direct lightning strike

Acti 9 iPRF1, PRD1
      • 12 products available

        • Best price
          Schneider Electric 16329 Image

          16329

          PRD1 25r modular surge arrester - 1 pole - 350V - with remote transfer
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 16330 Image

          16330

          PRD1 25r modular surge arrester - 1 pole + N - 350V - with remote transfer
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 16331 Image

          16331

          PRD1 25r modular surge arrester - 3 poles - 350V - with remote transfer
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 16332 Image

          16332

          PRD1 25r modular surge arrester - 3 poles + N - 350V - with remote transfer
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 16360 Image

          16360

          PRD1 Master modular surge arrester - 1 pole - 350V - with remote transfer
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 16361 Image

          16361

          PRD1 Master modular surge arrester - 1 pole + N - 350V - with remote transfer
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 16362 Image

          16362

          PRD1 Master modular surge arrester - 3 poles - 350V - with remote transfer
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 16363 Image

          16363

          PRD1 Master modular surge arrester - 3 poles + N - 350V - with remote transfer
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 16649 Image

          16649

          PRD135r modular surge arrester - 1 pole - 440V - with remote transfer
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric A9L16632 Image

          A9L16632

          iPRF1 12.5r modular surge arrester - 1P + N - 350V - with remote transfert
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4