Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Acti9 NG125 L-MA

Motor starter protection up to 80 A

Part of 9 Series

Acti9 Circuit Breaker for motor starter protection

Acti9 NG125 L-MA- Din rail motor circuit-breaker, 3 poles
      • 9 products available

        • Best price
          Schneider Electric 19060 Image

          19060

          voltage release - MXV - 110..240 V AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 19061 Image

          19061

          voltage release - MNx - 220..240 V AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 19063 Image

          19063

          voltage release - MX - OF - 12 V AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 19064 Image

          19064

          voltage release - MX - OF - 230..415 V AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 19065 Image

          19065

          voltage release - MX - OF - 48..130 V AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 19066 Image

          19066

          voltage release - MX - OF - 24 V AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 19067 Image

          19067

          voltage release - MN - 230..240 V AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 19069 Image

          19069

          voltage release - MN - 48 V AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 19070 Image

          19070

          voltage release - MN - 48 V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /