Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Acti9 NG125 L-MA

Motor starter protection up to 80 A

Part of 9 Series

Acti9 Circuit Breaker for motor starter protection

Acti9 NG125 L-MA- Din rail motor circuit-breaker, 3 poles
      • 4 products available

        • Best price
          Schneider Electric 19088 Image

          19088

          Front rotary handle NG 125 - black handle - 3 poles or 4 poles
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 19089 Image

          19089

          Front rotary handle NG 125 - red handle - 3 poles or 4 poles
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 19092 Image

          19092

          Front rotary handle NG 125 - 3 poles/4 poles - black handle
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 19097 Image

          19097

          Front rotary handle NG 125 - 3 poles/4 poles - red handle
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /