Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Linergy LGYE, LGY, BS, BW, BZ

Power busbars for all switchboard architectures: centralized distribution, insulated system, staged distribution in duct.

A complete range of Copper or Aluminum busbar systems, IEC or multi-standard, vertical, horizontal, insulated, rear/multistage. Easy to install within Prisma cubicles or enclosures.

Linergy LGYE, LGY, BS, BW, BZ
  Back   Busbars and Wiring Systems

Linergy LGYE, LGY, BS, BW, BZ

      • 27 products available

        • Best price
          Schneider Electric LA9ZA32427 Image

          LA9ZA32427

          mounting plate LA9Z 1x3P 32A - 45x200x63mm for LUB12, LUB32
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LA9ZA32428 Image

          LA9ZA32428

          mounting plate LA9Z 2x3P 32A - 45x260x63mm for LUB12, LUB32
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LA9ZA32434 Image

          LA9ZA32434

          mounting plate LA9Z 1x3P 32A - 45x200x63mm for GV2LE/P/ME+LC1D
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LA9ZA32442 Image

          LA9ZA32442

          mounting plate LA9Z 1x3P 32A - 54x200x63mm for GV2LE/P/ME+LC1D
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LA9ZA32443 Image

          LA9ZA32443

          mounting plate LA9Z 1x3P 32A - 63x200x63mm for GV2LE/P/ME+LC1D
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LA9ZA32600 Image

          LA9ZA32600

          adaptor for busbar system - 3P - 60 to 150 A - 60mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LA9ZA32621 Image

          LA9ZA32621

          mounting plate LA9Z 1x3P 25A - 45x200x63mm for GV2LE/P/ME+LC1D/LC1K/LP4K06-12
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LA9ZA32622 Image

          LA9ZA32622

          mounting plate LA9Z 2x3P 25A - 90x200x63mm for GV2LE/P/ME+LC1D/LC1K/LP4K06-12
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LA9ZA32623 Image

          LA9ZA32623

          adaptor for busbar system - 2x3P - 32A - 90x200x63mm - IP20
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LA9ZA32624 Image

          LA9ZA32624

          mounting plate LA9Z 1x3P 63A - 54x200x63mm for GV3P
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4