Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Harmony XVU

Ø 60 mm modular tower lights

Part of Harmony

The innovative Harmony XVU range of Ø 60 mm tower lights and sounders offers multiple lighting patterns, mounting flexibility, modern aesthetics, and unrivalled brightness.

Harmony XVU schneider.label Ø 60 mm modular tower lights
  Back   Tower Lights

Harmony XVU

      • 13 products available

        • Best price
          Schneider Electric XVUZ03 Image

          XVUZ03

          fixing unit - 2 pins direct mounting - black
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric XVUZ01 Image

          XVUZ01

          fixing unit - 3 pins direct mounting - black
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric XVUZ01Q Image

          XVUZ01Q

          fixing unit - 3 pins direct mounting - silver
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric XVUZ02 Image

          XVUZ02

          fixing unit - plate with 100mm pole - black
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric XVUZ02Q Image

          XVUZ02Q

          fixing unit - plate with 100mm pole - silver
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric XVUZ04 Image

          XVUZ04

          fixing unit - 4 pins direct mounting - black
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric XVUZ05 Image

          XVUZ05

          fixing unit - plate with adjustable pole - black
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric XVUZ100T Image

          XVUZ100T

          fixing unit - metal bracket with 100mm pole - black
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric XVUZ250T Image

          XVUZ250T

          fixing unit - metal bracket with 250mm pole - black
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric XVUZ400T Image

          XVUZ400T

          fixing unit - metal bracket with 400mm pole - black
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /