Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Asfora

Sleek and elegantly designed light switches for everyday life

A range of wiring devices including light switches, dimmers, power and communication sockets, and controllers for blinds.

Asfora
      • 220 products available

        • Best price
          Schneider Electric EPH1430369 Image

          EPH1430369

          Asfora - 1pole switch with locator light, lift terminals, 16A, wo frame, bronze
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EPH1500369 Image

          EPH1500369

          Asfora -1pole 2way switch 10AX locator light lift terminals wo frame bronze
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EPH1600369 Image

          EPH1600369

          Asfora - 1pole pushbutton with locator light, screw terminals, wo frame, bronze
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EPH1700169 Image

          EPH1700169

          1pole pushbutton with locator light "bell", screwless terminals, wo frame, br
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EPH1700369 Image

          EPH1700369

          1pole pushbutton with locator light "bell", screw terminals, wo frame, bronze
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EPH1800169 Image

          EPH1800169

          1pole pushbutton with locator light "light", screwless terminals, wo frame, br
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EPH1900369 Image

          EPH1900369

          1pole pushbutton with locator light "stairs", screw terminals, wo frame, bronze
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EPH0100269 Image

          EPH0100269

          Asfora - 1pole switch, screwless terminals, IP44, bronze
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EPH0400469 Image

          EPH0400469

          Asfora - 1pole 2way switch, screwless terminals, IP44, bronze
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EPH0600169 Image

          EPH0600169

          Asfora - double 2way switch, screwless terminals, wo frame, bronze
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /