Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Flow Measurement

Gas Flow Measurement

Flexible electronic flow measurement solutions for Upstream Production and Midstream including Transmitters and Gas Flow Computers

Flow Measurement
      • Mounting Brackets
                 
             
        Mounting Brackets
         
                 
                 
             
      • TBUM298222
        Mounting Bracket set, Painted Steel with Plated Bolts (used with SCADAPack 4012)

      • TBUM298223
        Mounting Bracket set, Stainless Steel with Stainless Steel Bolts (used with SCADAPack 4012)

      • TBUM298017
        Mounting Bracket set, Painted Steel with Plated Bolts (used with 4032, 4102 & 4203)

      • TBUM298034
        Mounting Bracket set, Stainless Steel with Stainless Steel Bolts (used with 4032, 4102 & 4203)

      • TBUM298219
        Universal Mounting Bracket set, Painted Steel with Plated Bolts (used with 4032, 4102 & 4203)

      • TBUM298160
        Universal Mounting Bracket set, Stainless Steel with Stainless Steel Bolts (used with 4032, 4102 & 4203)

      • TBUM298277
        Flange to Tube manifold mounting bracket for 2"pipe (used with 4102 & 4203 Low Profile sensor configuration)
      •  
                 
        RTD & Thermowells
                 
             
        RTD & Thermowells
         
                 
                 
             
      • TBUM298132
        RTD with armored cable, 4 Wire, 10ft (3.05m), no thermowell

      • TBUM298131
        RTD with armored cable, 4 Wire, 6ft (1.82m), no thermowell

      • TBUM298258
        RTD Assembly, Termination Head, 1.25inU Length Thermowell, 3/4" NPT, Union

      • TBUM298184
        RTD Assembly, Termination Head, 2.5in U Length Thermowell, 3/4" NPT, Union

      • TBUM298176
        Thermowell, 1.25in U Length, OAL=2.87"

      • TBUM298175
        Thermowell, 2.5in U Length, OAL=4.25"

      •  
                 
        Communication Cables
                 
             
        Communication Cables
         
                 
                 
             
      • TBUM298076
        Ethernet cable for LAN connection to 4102, TB4 (4 pin) to RJ45, 10ft (3.05m)

      • TBUM297801
        Serial cable for PC (DTE) connection to 4102, TB3 (3 pin) to DE9S, 10ft (3.05m)

      •  
                 
        Fuse and Connector Kits
                 
             
        Fuse and Connector Kits
         
                 
                 
             
      • TBUM297308
        Fuse Kit for 4012, 4032 and 4102 Series, contains 10 fuses - 0.5 A, Slow Blow

      • TBUM297383
        Fuse Kit for 4203 Series, contains 10 fuses - 0.75 A, Slow Blow

      • TBUM297442
        SCADAPack Transmitter Connector Kit for 2 pin Terminal Block, contains five of the 2 Pin connectors

      • TBUM297443
        SCADAPack Transmitter Connector Kit for 3 pin Terminal Block, contains five of the 3 Pin connectors

      • TBUM297444
        SCADAPack Transmitter Connector Kit for 4 pin Terminal Block, contains five of the 4 Pin connectors

      • TBUM297445
        SCADAPack Transmitter Connector Kit for 5 pin Terminal Block, contains five of the 5 Pin connectors

      •  
                 
        Miscellaneous
                 
             
        Miscellaneous
         
                 
                 
             
      • TBUM327099
        Special Firmware, Gas Transmission Version of Gas Flow Runs for 4203 (Requires RealFLO 6.72+)

      • Contact Schneider Electric
        Measurement Canada approved version, includes Custody Transfer seal kit for 4102 & 4203

      • TBUM298205
        Vent & Screw assembly (1 vent & 1 screw), 316 SS

      • TBUM298080
        Vent & Screw assembly (1 vent & 1 screw), Hastelloy, NACE MR-01-75 compliant

      • TBUM298188
        SS Plug (includes 1 Stainless Steel Plug)

      • TBUM298028
        1/2" Process Connector Kit

      •  
                 

      Documents and Downloads (7)

      CAD
      Thermowell Drawing 11/20/12 English 5000-0078 Rev1.dwg1 MB
      Mounting Bracket, Stainless Steel (TBUM298034)Drawing 11/21/12 English 298034 Rev4_Sheet.dwg385.7 KB
      Mounting Bracket, Stainless Steel (TBUM298034)Drawing 11/21/12 English 298034 Rev4_Sheet1.dwg339.3 KB
      Ethernet Cable (TBUM298076) 11/21/12 English 5000-0007 Rev3.dwg1 MB
      RTD with armored cable (TBUM298132, TBUM298131) 11/21/12 English 5000-0047 Rev4.dwg405.1 KB
      RTD Assembly (TBUM298184) 11/21/12 English 5000-0073 Rev1.dwg521.7 KB
      RTD Assembly (TBUM298258) 11/21/12 English 5000-0074 Rev1.dwg498.3 KB