Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Acti9 Smartlink Modbus

Smartlink Modbus, slave version

Acti9 Smartlink Modbus Slave and Acti 9 Smartlink Ethernet are rapid-to-install, communication system modular interfaces that allow operators to remotely meter, monitor and control the essential functions of one or more distribution panels

Acti9 Smartlink Modbus
      • 7 products available

        • Best price
          Schneider Electric A9MEM3155 Image

          A9MEM3155

          iEM3155 energy meter - 63 A - Modbus - 1 digital I - 1 digital O - multi-tariff
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric A9MEM3210 Image

          A9MEM3210

          iEM3210 energy meter - CT - 1 pulse O
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric A9MEM3215 Image

          A9MEM3215

          iEM3215 energy meter - CT - multi-tariff
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric A9MEM3165 Image

          A9MEM3165

          iEM3165 energy meter - 63 A - BACnet - 1 digital I - 1 digital O - multi-tariff
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric A9MEM3310 Image

          A9MEM3310

          iEM3310 energy meter - 125 A - 1 pulse O
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric A9MEM3335 Image

          A9MEM3335

          iEM3335 energy meter - 125 A - M-bus - 1 digital I - 1 digital O - multi-tariff
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric A9MEM2000T Image

          A9MEM2000T

          modular single phase power meter iEM2000T - 230V - 40A without display
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /