Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

SCADAPack 300E

DNP3/IEC60870 centric Smart RTU

Range of compact Smart RTU combining capabilities of remote terminal units with the power of Programmable Logic Controller and designed to run in challenging remote environment. Supporting open event-driven protocols such as DNP3 and IEC 60870-5, the SCADAPack 300E range provide a scalable controller platform that ensure end to end reliable and secure control and monitoring of remote asset in critical infrastructure.

SCADAPack 300E
      • 0 products available

        Analog I/O
        Module 5304 – Analog Output Module

        • Selectable voltage and current modes
        • 5V and 10V selectable voltage modes
        • Low power
        • cCSAus and cULus Class I, Division 2 Hazardous Area Rating
        • UL508 listed
        • ATEX ll 3G and IECEx: Ex nA llC T4 per EN 60079-15, protection type n (Zone 2)
        Part Number: TBUX297248

        Module 5505 – RTD Input Module
        • Input values scaled and linearized
        • Data returned as 32-bit floating-point number
        • Lower power consumption
        • Automatic 3-wire RTD compensation
        • 5503 emulation mode for legacy systems
        • ATEX ll 3G and IECEx: Ex nA llC T4 per EN 60079-15, protection type n (Zone 2)
        • UL508 listed
        Part Number: TBUX297318

        Module 5506 – Analog Input Module
        • 8 channel isolated
        • 0 to 20mA / 4 to 20mA inputs
        • 0 to 5V / 1 to 5V inputs
        • Individual input configuration
        • 5501 emulation mode for legacy systems
        • ATEX ll 3G and IECEx: Ex nA llC T4 per EN 60079-15, protection type n (Zone 2)
        • UL Listed
        Part Number: TBUX297319

        Digital I/O
        Module 5405 – Digital Input Module
        • High density, 32 digital inputs
        • Sinking input design
        • Low power
        • cCSAus and cULus Class I, Division 2 Hazardous Area Rating
        • UL508 listed
        • ATEX ll 3G and IECEx: Ex nA llC T4 per EN 60079-15, protection type n (Zone 2)
        Part Number: TBUX297249 (5405-120, 120V discrete input module)
        Part Number: TBUX297247 (5405-24, 24V discrete input module)

        Module 5411 – Digital Output Module
        • High density, 32 digital outputs
        • Sinking output design
        • Low power
        • cCSAus and cULus Class I, Division 2 Hazardous Area Rating
        • UL508 listed
        • ATEX ll 3G and IECEx: Ex nA llC T4 per EN 60079-15, protection type n (Zone 2)
        Part Number: TBUX297246 (5405-120, 120V discrete input module)

        Module 5414 – Compact Digital Input Module
        • 16 optically-isolated digital inputs
        • 12 to 240 volts
        • Universal AC or DC
        • Very low power requirements
        • Compact module
        • Class I, Division 2 Groups A, B, C and D Hazardous Locations
        • CSA certified to UL508 standards
        • UL508 listed
        • ATEX ll 3G and IECEx: Ex nA llC T4 per EN 60079-15, protection type n (Zone 2) (5414-24 only)
        Part Number: TBUX297380 (5414-120, 120V AC/DC, compact discrete input module)
        Part Number: TBUX297378 (5414-24, 24V AC/DC, compact discrete input module) Note: Not supported by 16-bit SCADAPack controllers

        Module 5415 – Compact Relay Digital Output Module
        • 12 relay digital outputs
        • Dry Contact or Solid State Relay versions
        • Isolated in 3 groups of 4
        • Very low power requirements
        • Compact module
        • Class I, Division 2 Groups A, B, C and D Hazardous Locations
        • CSA certified to UL508 standards
        • UL508 listed
        • ATEX ll 3G and IECEx: Ex nA llC per EN 60079-15, protection type n (Zone 2) , (5415-A only)
        Part Number: TBUX297382 (5415)
        Part Number: TBUX297384 (5415-A, Certified to ATEX)

        Combination I/O
        Module 5606 – Analog/Digital I/O Module
        • High density IO combination board
        • 32 Digital Inputs
        • 16 Relay Digital Outputs
        • 8 Configurable Analog Inputs
        • Optional Analog Outputs
        • Up to 8 modules supported
        • cCSAus and cULus Class I, Division 2 Hazardous Area Rating
        • UL508 listed
        • ATEX ll 3G and IECEx: Ex nA llC T4 per EN 60079-15, protection type n (Zone 2), (24VDI/Solid State Relay type only)
        Part Number: TBUX297328 (5606-24, 32 D/I 12-24 volts)
        Part Number: TBUX297330 (5606-120, 32 D/I 120 volts)
        Part Number: TBUX297334 (5606-24-AO, 32 D/I 12-24 volts)
        Part Number: TBUX297336 (5606-120-AO, 32 D/I 120 volts)
        Part Number: TBUX297498 (5606-24-A, 32 D/I 12-24 volts)
        Part Number: TBUX297500 (5606-120-A, 32 D/I 120 volts)
        Part Number: TBUX297502 (5606-24-AO-A, 32 D/I 12-24 volts)
        Part Number: TBUX297504 (5606-120-AO-A, 32 D/I 120 volts)

        Module 5607 – Analog/Digital I/O Module
        • High density IO combination board
        • 16 Digital Inputs
        • 10 Relay Digital Outputs (Dry Contact or Solid State versions)
        • 8 Configurable Analog Inputs
        • Optional Analog Outputs
        • Up to 8 modules supported
        • Class I, Division 2 Groups A, B, C and D Hazardous Locations
        • CSA certified to UL508 standards
        • ATEX ll 3G and IECEx: Ex nA llC T4 per EN 60079-15, protection type n (Zone 2), (24VDI/Solid State Relay type only)
        TBUX297478 (5607-24, 16 D/I 12-24 volts)
        TBUX297480 (5607-120, 16 D/I 120 volts)
        TBUX297482 (5607-24-AO, 16 D/I 12-24 volts)
        TBUX297484 (5607-120-AO, 16 D/I 120 volts)
        TBUX297490 (5607-24-A, 16 D/I 12-24 volts)
        TBUX297492 (5607-120-A, 16 D/I 120 volts)
        TBUX297494 (5607-24-AO-A, 16 D/I 12-24 volts)
        TBUX297496 (5607-120-AO-A, 16 D/I 120 volts)

      Documents and Downloads (20)

      User guide
      SCADAPack_5606_Hardware_Manual (Version 8.14.3) 8/13/18 English SCADAPack 5606 Hardware Manual (337E Only).pdf643.8 KB
      5505_Hardware_Manual (Version 8.14.3) 8/13/18 English SCADAPack_5505_Hardware_Manual.pdf1.2 MB
      5414_Hardware_Manual (Version 8.14.3) 8/13/18 English SCADAPack_5414_Hardware_Manual.pdf442.8 KB
      5415_Hardware_Manual (Version 8.14.3) 8/13/18 English SCADAPack_5415_Hardware_Manual.pdf419.7 KB
      5506_Hardware_Manual (Version 8.14.3) 8/13/18 English SCADAPack_5506_Hardware_Manual.pdf414.9 KB
      SCADAPack_5607_Hardware_Manual (Version 8.14.3) 9/13/17 English SCADAPack_5607_Hardware_Manual.pdf8.6 MB
      SCADAPack_5405_Hardware_Manual (Version 8.14.3) 9/13/17 English SCADAPack_5405_Hardware_Manual.pdf509.4 KB
      CAD
      5606 Dimensional Drawing (Version 1.0) 11/21/12 English 3040-0010_5606_Rev1.dwg3.3 MB
      5411 Dimensional Drawing (Version 1.0) 11/21/12 English 3040-0023_5411 Rev1.dwg2.1 MB
      5405 Dimensional Drawing (Version 1.0) 11/21/12 English 3040-0024_5405 Rev1.dwg2 MB
      5607 Dimensional Drawing (Version 1.0) 11/21/12 English 3040-0161_5607 EXPANSION MODULE_ Rev1.dwg2.6 MB
      5505 Dimensional Drawing (Version 1.0) 11/21/12 English 3040-0016_5505 Rev1.dwg1.6 MB
      5304 Dimensional Drawing (Version 1.0) 11/21/12 English 3040-0025_5304 Rev1.dwg1.8 MB
      5414 Dimensional Drawing (Version 1.0) 11/21/12 English 3040-0002_5414_Rev1.dwg2.2 MB
      5415 Dimensional Drawing (Version 1.0) 11/21/12 English 3040-0003_5415_Rev1.dwg2.1 MB
      5506 Dimensional Drawing (Version 1.0) 11/21/12 English 3040-0017_5506 Rev1.dwg1.8 MB
      Certificate
      EC Declaration of Conformity Certificate (ATEX) (Version 1.0) 8/25/17 all 250211 EU Declaration of Conformity ATEX (Modules).pdf73.9 KB
      IECEx Certificate of Conformity (Version 1.0) 2/7/19 all IECEx LCI 08.0037X Iss. 4 2011-10-04.pdf157.1 KB
      ATEX Certificate (Version 1.0) 12/7/12 all LCIE 08 ATEX 6089 X Iss. 4 2011-10-04.pdf92.6 KB
      EC Declaration of Conformity Certificate (EMC) (Version 1.0) 8/25/17 all 250211 EU Declaration of Conformity ATEX (Modules).pdf73.9 KB