Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

SCADAPack 300E

DNP3/IEC60870 centric Smart RTU

Range of compact Smart RTU combining capabilities of remote terminal units with the power of Programmable Logic Controller and designed to run in challenging remote environment. Supporting open event-driven protocols such as DNP3 and IEC 60870-5, the SCADAPack 300E range provide a scalable controller platform that ensure end to end reliable and secure control and monitoring of remote asset in critical infrastructure.

SCADAPack 300E
      • 0 products available

        Cables

        Radio Transceivers
        - Module 5908 - Wireless Data Transceiver
        - Avalaible in 900 MHz and 2.4 GHz versions
        - Long range (60 miles with 900 MHz models)
        - High speed (115.2 Kbps true data throughput)
        - Incorporates Freewave Radio Technology
        - cCSAus and cULus Class I, Division 2 Hazardous Area Rating
        - UL508 listed
        Part Number : TBUX297270

        Module 5908 - WO2 – Wireless Data Transceiver
        - High Speed (115.2 kbps true data throughput)
        - Incorporates MDS Radio Technology
        - Store and Forward – with self healing network
        - Unlimited repeater stations
        - Sleep Mode – ideal for solar power applications
        - cCSAus and cULus Class I, Division 2 Hazardous Area Rating
        - UL508 listed
        Part Number : TBUX297310

        Ethernet Switch

        Module 5910 – Ethernet Switch
        - 5-port, 10/100BaseT Ethernet switch
        - Auto MDI/MDI-X crossover operation
        - Powered by SCADAPack 5V source
        - cCSAus and cULus Class I, Division 2 Hazardous Area Rating
        - UL508 listed
        Part Number: TBUX297288
        Part Number: TBUX297289, Module 5910SA (5910 module with 115Vac AC adapter for connection to PC’s or other RS-232 devices)

        Modem and Interface Modules

        Module 5904 - HART Interface Module
        - Compliant with HART physical layers specifications
        - Configurable as primary or secondary master
        - Unloads HART protocol details from application software
        - Enables up to 4 HART ports per CPU without using CPU serial ports
        - cCSAus and cULus Class I, Division 2 Hazardous Area Rating
        - UL508 listed
        Part Number: TBUX297205

        Module 5902 - Bell 202 Radio or Leased Line Modem
        - Universal radio or telephone interface
        - Soft carrier turnoff for rapid turn-around
        - Excellent performance on poor lines
        - Optional stand-alone versions for PCs
        - cCSAus and cULus Class I, Division 2 Hazardous Area Rating
        - UL508 listed
        Part Number: TBUX297120
        Part Number: TBUX297194, Module 5902SA (5902 module with 115Vac AC adapter for connection to PC’s or other RS-232 devices, DE9S port)
        Part Number: TBUX297195, Module 5902SAF (5902SA module with Full Duplex support, for use with devices with no RTS/CTS support)

        Module 5915 – SDI-12 Interface Module
        - RS232 to SDI-12 hardware interface
        - Supported by SCADAPack 32 & 300 Series controllers
        - C++ application provides SDI-12 protocol functionality *
        - Companion TelePACE or ISaGRAF application generates protocol messages *
        - External (RJ45) RS232 connection to SCADAPack com port
        - Powered by external 12V source
        - Class I, Division 2 Groups A, B, C and D Hazardous Locations
        - CSA certified to UL508 standards
        - UL508 listed
        - ATEX ll 3G and IECEx: Ex nA llC T4 per EN 60079-15, protection type n (Zone 2)
        Part Number: TBUX297475

        Bluetooth Interface

        Local Wireless Connectivity
        Bluetooth® is a global standard communications method that enables data to be exchanged wirelessly between electronic devices. The 5913 and 5914 BluetoothInterface products are designed to provide wireless connection between SCADAPack controllers and PCs. This wireless connection replaces direct serial connections, which are difficult to create in many field installations.

        Features of the 5913 & 5914 include:
        - Wireless communications module certified to Bluetooth® version 2.0
        - Bluetooth Class 1: +100 meter (330 feet) distance when communicating with another Class 1 device
        - Serial port (UART) baud rate speeds: 1200bps up to 921.6Kbps
        - PCB antenna
        - Secure and robust communication link
        - 2.402 to 2.48 GHz FHSS (Frequency Hopping Spread Spectrum) radio modem
        - Encryption and 16-character alphanumeric Personal Identification Number (PIN) and error correction schemes for guaranteed packet delivery
        - C(CSA) US

        5913 Serial to BluetoothAdapter
        - Acts as Bluetooth slave
        - Connects to SCADAPack 300E RJ-45 serial port connector, (cable included)
        - Wireless communications module certified to Bluetooth® version 2.0
        - Bluetooth Class 1: +100 meter (330 feet) distance when communicating with another Class 1 device
        - Encryption and 16-character alphanumeric
        - Personal Identification Number (PIN) and error correction schemes for guaranteed packet delivery
        - Part Number: TBUX297373

        5914 USB to BluetoothTransceiver
        - Acts as Bluetooth master
        - Connects to USB port on desktop or laptop computer
        - Wireless communications module certified to Bluetooth® version 2.0
        - Bluetooth Class 1: +100 meter (330 feet) distance when communicating with another Class 1 device
        - Encryption and 16-character alphanumeric
        - Personal Identification Number (PIN) and error correction schemes for guaranteed packet delivery
        Part Number: TBUX297374

      Documents and Downloads (13)

      User guide
      5910 Ethernet Gateway User Manual (Version 2017) 9/21/17 English 5910 Manual.pdf343.4 KB
      5902 Bell 202 Modem User Manual (Version 2017) 9/21/17 English 5902.pdf681.6 KB
      5904 HART Interface User Manual (Version 2017) 9/21/17 English 5904.pdf297.7 KB
      5908-WO2 Wireless Readio Transceiver User Manual (Version 2017) 9/6/18 English 5908W02.pdf565.6 KB
      5909 CTS Delay User Manual (Version 2017) 9/21/17 English 5909.pdf82.9 KB
      SCADAPack Vision User Manual (Version 1) 12/7/12 English Vision Manual.pdf4.7 MB
      5913-5914 Bluetooth Adaptor User Manual (Version 2017) 9/22/17 English 5913.pdf1 MB
      CAD
      5904 Dimensional Drawing (Version 1.0) 11/21/12 English 3040-0057_5904 Rev1.dwg1.7 MB
      5908 Dimensional Drawing (Version 1.0) 11/21/12 English 3040-0060_5908 FW Rev1.dwg1.7 MB
      5908 WO2 Dimensional Drawing (Version 1.0) 11/21/12 English 3040-0061_5908 MDS Rev1.dwg1.7 MB
      5902 Dimensional Drawing (Version 1.0) 11/21/12 English 3040-0056_5902 Rev1.dwg1.7 MB
      5910 Dimensional Drawing (Version 1.0) 11/21/12 English 3040-0062_5910 Rev1.dwg2.1 MB
      Certificate
      EC Declaration of Conformity Certificate (EMC) (Version 1.0) 8/25/17 all 250211 EU Declaration of Conformity ATEX (Modules).pdf73.9 KB