Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

SCADAPack 300E

DNP3/IEC60870 centric Smart RTU

Range of compact Smart RTU combining capabilities of remote terminal units with the power of Programmable Logic Controller and designed to run in challenging remote environment. Supporting open event-driven protocols such as DNP3 and IEC 60870-5, the SCADAPack 300E range provide a scalable controller platform that ensure end to end reliable and secure control and monitoring of remote asset in critical infrastructure.

SCADAPack 300E
      • 0 products available

        Cables
        Intermodule cables
        TBUM297269 Shielded intermodule cable, 12 inches (0.3m) long
        TBUM297192 Shielded intermodule cable, 18 inches (0.45m) long
        TBUM297193 Shielded intermodule cable, 24 inches (0.61m) long
        TBUM297192 Shielded intermodule cable, 18 inches (0.45m) long
        TBUM297131 Shielded intermodule cable, 30 inches (0.76m) long
        TBUM297162 Shielded intermodule cable, 45 inches (1.14m) long
        TBUM297174 Shielded intermodule cable, 72 inches (1.82m) long
        TBUM297162 Shielded intermodule cable, 45 inches (1.14m) long

        ES & ER Specific Cables
        TBUM297358 RS-232 Cable, RJ12 to RJ45, Null Modem, 3 feet (0.91m)
        TBUM297357 RS-232 Cable, RJ12 to DE9P, Straight, 3 feet (0.91m)
        TBUM297324 RS-232 Cable, RJ12 to DE9S (Female), Null Modem (Tx, Rx, Gnd), 10ft (3.05m)

        Serial Cables
        TBUM297820 Communication Cable, DE9P to DE9S, 3 wires (Tx,Rx,Gnd), 10ft (3.05m)
        TBUM297821 Communication Cable, DE9P to RJ45, 3 wires (Tx,Rx,Gnd), 10ft (3.05m)
        TBUM297488 Communication Cable, Port B to DE9S (Tx,Rx,Gnd), 10 ft. (3.05m)
        TBUM297824 Communication Cable, RJ45 to DE9S, 3 wires (Tx,Rx,Gnd), 10ft (3.05m)
        TBUM297822 Communication Cable, RJ45 to RJ45, 3 wires (Tx,Rx,Gnd), 10ft (3.05m)
        TBUM297816 Programming Cable, RJ45 (Male) to DE9S (Female), 6.5 feet (2m)
        TBUM297449 RS-232 Cable, DE9S to DE9P (Tx,Rx,RTS,CTS,GND,5v), Straight, 1 ft. (0.3m)
        TBUM294055 RS-232 Cable, DE9S to DE9S (9 Pin Female to 9 Pin Female) - Null Modem, 6 feet (1.82m)
        TBUM297234 RS-232 Cable, RJ45 to 8 Stripped wires (Tx, Rx, RTS, CTS, DTR, DCD, GND, 5v), no connector, 10 feet (3.05m)
        TBUM297218 RS-232 Cable, RJ45 to DE9P (Male), 8 wires (Tx, Rx, RTS, CTS, DTR, DCD, GND, 5v) - Straight, 15 inches (0.38m)
        TBUM297217 RS-232 Cable, RJ45 to DE9S (Female), 3 wires (Tx, Rx, Gnd) - Null Modem, 10 feet (3.05m)
        TBUM297304 RS-232 Cable, RJ45 to DE9S (Female), 6 wires (Tx, Rx, RTS, CTS, Gnd, 5v) - Null Modem, 2 feet (0.61m)
        TBUM297448 RS-232 Cable, RJ45 to RJ45 (Tx,Rx,RTS,CTS,GND,5v), Null Modem, 1 ft. (0.3m)
        TBUM297303 RS-232 Cable, RJ45 to RJ45, 6 wires (Tx, Rx, RTS, CTS, Gnd, 5v) - Null Modem, 2 feet (0.61m)

        Ethernet Cables
        TBUM297244 Ethernet Cable, RJ45 to RJ45, 3 feet (0.91m)
        TBUM297245 Ethernet Cable, RJ45 to RJ45, 6 feet (0.82m)

        USB Cables
        TBUM297332 USB Cable, High Speed USB 2.0 Cable, 10 feet (3.05m)
        TBUM297333 USB Cable, High Speed USB 2.0 Cable, 15 feet (4.57m)

        Fuse and Connector Kits


        Fuse Kits for SCADAPack E Controllers
        TBUM297327 Fuse Kit for SCADAPack 300 and 300E Series controllers, contains 10 fuses, Nano-SMF, 1.5 A, Fast Blow
        Fuse Kits for SCADAPack ES Controllers
        TBUM297181 Fuse Kit for SCADAPack ES CPU module
        TBUM297182 Fuse Kit for SCADAPack ES I/O module
        TBUM297183 Fuse Kit for SCADAPack ES auxiliary 5 volt power supply module
        TBUM297184 Fuse Kit for SCADAPack ES auxiliary 10 volt and 24 volt power supply module

        Connector Kits for SCADAPack E Controllers
        TBUM297262 SCADAPack Series Connector Kit for 2 pin Terminal Block, contains five of the 2 Pin connectors
        TBUM297290 SCADAPack Series Connector Kit for 4 pin Terminal Block, contains five of the 4 Pin connectors
        TBUM297291 SCADAPack Series Connector Kit for 5 pin Terminal Block, contains five of the 5 Pin connectors
        TBUM297263 SCADAPack Series Connector Kit for 6 pin Terminal Block, contains five of the 6 Pin connectors
        TBUM297264 SCADAPack Series Connector Kit for 8 pin Terminal Block, contains five of the 8 Pin connectors
        TBUM297265 SCADAPack Series Connector Kit for 9 pin Terminal Block, contains five of the 9 Pin connectors
        TBUM297266 SCADAPack Series Connector Kit for 10 pin Terminal Block, contains five of the 10 Pin connectors
        TBUM297321 SCADAPack Series Connector Kit for 11 pin Terminal Block, contains five of the 11 Pin connectors
        TBUM297267 SCADAPack Series Connector Kit for 12 pin Terminal Block, contains five of the 12 Pin connectors
        Connector Kits for SCADAPack ES Controllers
        TBUM297460 SCADAPack ES Series Connector Kit for 2 pin Terminal Block, contains five of the 2 Pin connectors
        TBUM297461 SCADAPack ES Series Connector Kit for 3 pin Terminal Block, contains five of the 3 Pin connectors
        TBUM297462 SCADAPack ES Series Connector Kit for 4 pin Terminal Block, contains five of the 4 Pin connectors
        TBUM297463 SCADAPack ES Series Connector Kit for 5 pin Terminal Block, contains five of the 5 Pin connectors

        Operator Interface Terminal

        The SCADAPack Vision family of operator interface terminals are multi-purpose devices that provide local display of controller process variables and operator-input of any control parameter. Two models are available, the SCADAPack Vision10 and SCADAPack Vision60, each offering varying LCD size, keypad and screen memory configurations. A companion software application furnishes all the necessary tools for easily configuring the units.
        With five times the screen configuration memory of the Vision10, the SCADAPack Vision60 is the ideal choice for applications requiring a large number of display screens and data display functions. Expanded memory increases the alarm capacity to 256 alarms, making the Vision60 a compact yet powerful manager for local alarms. Additionally, the Vision60 can display data in ASCII format.
        All SCADAPack Vision products feature a NEMA4 faceplate for panel mounting and a backlit display for easy reading in dim light conditions. These HMI devices use Modbus protocol to communicate with the SCADAPack, and are therefore compatible with other Modbus protocol-equipped PLCs.
        For outdoor installations of SCADAPack Vision units, our company offers the Vision Shield. This rugged, easy-to-install shield will protect keypads from the environment, including UV rays. The Vision Shield must accompany any Vision unit installed outdoors in order to maintain the product warranty.

        Miscellaneous


        Transformers & Batteries
        TBUM294034 12V, 6AH battery for use with model 5103 power supply
        TBUM295003 60 Hz mains transformer 120V to 16V @ 20 VA
        TBUM295027 50 Hz mains transformer 220-240V to 16V @ 20 VA
        TBUM294000 60Hz mains transformer 120V to 24V @ 40 VA, for use with 5103
        TBUM294167 60Hz mains transformer 240V to 24V @ 40VA, for use with 5103
        TBUM297268 Battery Kit, contains 3 Lithium 3.6 Volt button type batteries for RAM retention
        TBUM297456 Battery Kit, contains 3 Lithium 3.6 Volt button type batteries for RAM retention (China)

        Field Activated Licenses
        TBUM327036 DF1 Protocol License for SCADAPack 32 and 300 Series Controllers
        TBUM297453 DNP3 Data Concentrator License for SCADAPack E Controllers
        TBUM297867 IEC 60870-5-103 Master License for SCADAPack E Controllers
        TBUM297472 AGA-12 Encryption Security License for SCADAPack E Controllers
        TBUM297856 Secure Authentication License for SCADAPack E Controllers

        Memory Cards for SCADAPack ES Controllers
        TBUM297353 Compact FLASH card, 2GB
        TBUM297486 Compact FLASH card, 4GB

      Documents and Downloads (2)

      Software - Released
      SCADAPack Vision Configuration Tool (Version 2.07) 1/14/19 English SCADAPack Vision 2.07B.zip29.7 MB
      User guide
      SCADAPack Vision User Manual (Version 1) 12/7/12 English Vision Manual.pdf4.7 MB