Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Accutech

Battery-powered wireless sensor networks

Fully integrated, battery-powered, rapid-deploy wireless instrumentations for measuring and monitoring data in challenging environments.

Accutech
      • 0 products available

        Pressure Sensor Field Units

        The Accutech product line includes pressure measurement field devices that can accommodate a wide variety of industrial applications that need to monitor gauge, absolute or differential pressure.

        GP10 Gauge Pressure

                 
             
        GP10 Gauge Pressure
        Description
         
                 
             
        The Accutech GP10 wireless gauge pressure field unit provides static pressure measurement in a variety of ranges from 250 to 10,000 PSIG.
         
               
           
        Benefits
         
               
           
      • Secure, license-free, spread-spectrum technology
      • Push button LCD interface for configuration and display
      • Single point gauge pressure sensor with .1% accuracy of span
      • Integral, external and remote antenna options
      • Integrated battery with up to 10 years life depending on data measurement requirements
      • Temperature Range: -40 to +250°F (-40 to +121°C)
      • CSA Approved for Class I, Div 1, Groups B, C, D
      • ATEX and IECEx HAZLOC: LCIE, Intrinsically Safe: Ex ia IIC T3
      •  
               
           
        Applications
         
               
           
        The GP10 can be used in any pressure measurement application for both liquids and gas.
         
               
        AP10 Absolute Pressure
                 
             
        AP10 Absolute Pressure
        Description
         
                 
             
        The Accutech AP10 wireless absolute pressure field unit provides pressure data in a variety of ranges from 30 to 250 PSIA.
         
               
           
        Benefits
         
               
           
      • Secure, license-free, spread-spectrum technology
      • Push button LCD interface for configuration and display
      • Single point gauge pressure sensor with .1% accuracy of span
      • Integral, external and remote antenna options
      • Integrated battery with up to 10 years life depending on data measurement requirements
      • Temperature Range at process connection: -40 to +250°F (-40 to +121°C)
      • CSA Approved for Class I, Div 1, Groups B C D
      • ATEX and IECEx HAZLOC: Intrinsically Safe, Ex ia IIC T3
      •  
               
           
        Applications
         
               
           
        As an easy to install and operate device the AP10 is the perfect choice for applications where absolute pressure measurement is required in a hard to reach environment, liquids or gas.
         
               
        DP20 Differential Pressure
                 
             
        Differential Pressure
        Description
         
                 
           
        The Accutech DP20 differential pressure field unit is a durable, high-performance, wireless pressure transmitter, providing differential pressure measurement in a variety of ranges up to +/-300in H20. Both traditional (side-mount) and low profile (bottommount) connections are available to enhance installation options. The DP20 may be operated in any one of four modes: Differential Pressure, Orifice Flow, Open Channel Flow and Level.
         
               
           
        Benefits
         
               
           
      • Secure, license-free, spread-spectrum technology
      • Push button LCD interface for configuration and display
      • Standard and Low Profile sensor options
      • Pressure Ranges: +/- 100in H2O; +/- 300in H2O; +/- 25psi; +100/-25psi; +300/-25psi
      • Integral, external and remote antenna options
      • Integrated battery with up to 10 years life depending on data measurement requirements.
      • Temperature Range at process connection: -40 to +220°F (-40 to +104°C)
      • CSA Approved for Class I, Div 1, Groups B C D
      • ATEX and IECEx HAZLOC: Intrinsically Safe, Ex ia IIC T3
      •  
               
           
        Applications
         
               
           
        As an easy to install and operate device the DP20 is the perfect choice for applications where differential pressure measurement is required in a hard to reach environment, examples include:

      • DP measurement for level monitoring in sealed liquids tanks.
      • Volumetric or mass flow measurement in pipes across an orifice.
      • Open channel flow measurement in weirs.
      •  
               

      Documents and Downloads (6)

      Certificate
      IECEx Certificate of Conformity (Version 1.0) 10/3/11 English IECEx LCI 10.0045X iss.3.pdf209.4 KB
      LCIE ATEX –field transmitters and base radio (Version 1.0) 11/29/11 English LCIE 11 ATEX 3014 Iss. 03 2012-08-30.pdf71.8 KB
      LCIE ATEX – wireless field transmitters (Version 1.0) 10/3/11 English LCIE 10 ATEX 3109X iss.02.pdf68.7 KB
      LCIE 11 Atex – BR20 (Version 1.0) 7/31/12 English,  French IECEx LCI 11.0005 iss.3 2012-08-30.pdf192.8 KB
      CSA Certificate of Compliance 2195633 (Version 1.0) 2/18/15 English CoFC_70016229.pdf121 KB
      EC Declaration of Conformity ATEX – BR10 (Version 1.0) 8/1/12 English EC DoC (Accutech) 2011-12-01.pdf73 KB
    Compare products: /