Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Kavacha

Full-time Weatherproof Protection Devices

Full-time Weatherproof Protection Devices

Kavacha
      • 14 products available

        • Best price
          Schneider Electric CSW110 Image

          CSW110

          10AX 250V Surface Mount One Gang Two Way Switch IP66
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric CSW110N Image

          CSW110N

          10AX 250V Surface Mount One Gang Two Way Switch with Neon IP66
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric CSW120 Image

          CSW120

          20A/16AX 250V Surface Mount One Gang Two Way Switch IP66
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric CSW120N Image

          CSW120N

          20A/16AX 250V Surface Mount One Gang Two Way Switch with Neon IP66
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric CSW220 Image

          CSW220

          20A 250V Surface Mount One Gang Double Pole Switch IP66
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric CSW220N Image

          CSW220N

          20A 250V Surface Mount One Gang Double Pole Switch with Neon IP66
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric CSW110_2 Image

          CSW110_2

          10AX 250V Surface Mount Two Gang Two Way Switch IP66
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric CSW120_2N Image

          CSW120_2N

          20A/16AX 250V Surface Mount Two Gang Two Way Switch with Neon IP66
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric CSW110/2 Image

          CSW110/2

          1 OA 250V 2 gang 2 way surface mount switch with looping terminal IP66
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric CSW110N_GY Image

          CSW110N_GY

          1 OA 250V 1 gang 2 way surface mount switch with looping terminal with neon
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /