Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

EasyPact MVS

High current air circuit breakers up to 4000 A

Part of Easy Series

EasyPact MVS is a range of LV power circuit breakers and switch-disconnectors designed to optimize cost and contribute to the safety and reliable performance of your electrical distribution network. The solution covers ratings from 800 to 4000 A in one single frame size.

EasyPact MVS
      • 37 products available

        • Best price
          Schneider Electric 47893 Image

          47893

          motor mechanism MCH 100 to 130 V AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 47894 Image

          47894

          motor mechanism MCH 200 to 240 V AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 47896 Image

          47896

          motor mechanism MCH 380 to 415 V AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 47888 Image

          47888

          motor mechanism MCH 24 to 30 V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 47889 Image

          47889

          motor mechanism MCH 48 V DC and AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 47890 Image

          47890

          motor mechanism MCH 100 to 125 V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 47891 Image

          47891

          motor mechanism MCH 200 to 250 V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 47074 Image

          47074

          3 Wires auxiliary terminal block fixed
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 47849 Image

          47849

          3 Wires terminal block - drawout - for Masterpact NW
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 47395 Image

          47395

          motor-mechanism - MCH - 100..130 V AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /