Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

EasyPact MVS

High current air circuit breakers up to 4000 A

Part of Easy Series

EasyPact MVS is a range of LV power circuit breakers and switch-disconnectors designed to optimize cost and contribute to the safety and reliable performance of your electrical distribution network. The solution covers ratings from 800 to 4000 A in one single frame size.

EasyPact MVS
      • 8 products available

        • Best price
          Schneider Electric 47964 Image

          47964

          rear connection kit - vertical/horizontal - for Masterpact NW800..2000 - 3 poles
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 47966 Image

          47966

          rear connection kit - vertical/horizontal -for Masterpact NW2500..3200 - 3 poles
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 47968 Image

          47968

          rear connection kit vertical - for Masterpact NW4000 - 3 poles
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 47970 Image

          47970

          rear connection kit horizontal - for Masterpact NW4000 - 3 poles
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 47965 Image

          47965

          rear connection kit - vertical/horizontal - for Masterpact NW800..2000 - 4 poles
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 47967 Image

          47967

          rear connection kit - vertical/horizontal -for Masterpact NW2500..3200 - 4 poles
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 47969 Image

          47969

          rear connection kit vertical - for Masterpact NW4000 - 4 poles
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 47971 Image

          47971

          rear connection kit horizontal - for Masterpact NW4000 - 4 poles
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /