Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Ultra

Installation system for residential and commercial buildings

Ultra is an efficient and cost-effective range that includes installation trunking, mini-trunking, cable distribution trunking, skirting trunking, on-floor trunking in high grade PVC, and floor boxes.

Ultra
      • 38 products available

        • Best price
          Schneider Electric ETK12312 Image

          ETK12312

          Ultra - minitrunking - 12 x 12 mm - PVC - white - 2 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ETK12360 Image

          ETK12360

          Ultra - distribution trunking - 120 x 60 mm - PVC - white - 2 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ETK12407 Image

          ETK12407

          Ultra - minitrunking - 12 x 7 mm - self-adhesive - PVC - white - 2 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ETK12812 Image

          ETK12812

          Ultra - mini trunking - 12 x 12 mm - self-adhesive - PVC - white - 2 m - DIY
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ETK12912 Image

          ETK12912

          Ultra - minitrunking - 12 x 12 mm - self-adhesive - PVC - white - 2 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ETK16316 Image

          ETK16316

          Ultra - mini trunking - 16 x 16 mm - PVC - white - 2 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ETK16416 Image

          ETK16416

          Ultra - mini trunking - 16 x 16 mm - self-adhesive - PVC - white - 2 m - DIY
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ETK16916 Image

          ETK16916

          Ultra - mini trunking - 16 x 16 mm - PVC - white - 2 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ETK20310 Image

          ETK20310

          Ultra - minitrunking - 20 x 10 mm - PVC - white - 2 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ETK20910 Image

          ETK20910

          Ultra - minitrunking - 20 x 10 mm - self-adhesive - PVC - white - 2 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /