Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

PowerPact Multistandard

Multistandard molded case circuit breakers up to 600 A

Part of Pact Series

PowerPact is a range of industry-leading multistandard-compliant molded case circuit breakers (MCCB). It offers high-performing thermal-magnetic and electronic trip units from 15 to 600 A.

PowerPact Multistandard
  Back   Molded Case Circuit Breakers

PowerPact Multistandard

      • 99 products available

        • Best price
          Schneider Electric NHDF36015TW Image

          NHDF36015TW

          PowerPact multistandard - H-Frame - 15 A - 25 KA - Therm-Mag trip unit
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric NHDF36080TW Image

          NHDF36080TW

          PowerPact multistandard - H-Frame - 80 A - 25 KA - Therm-Mag trip unit
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric NHDF36090TW Image

          NHDF36090TW

          PowerPact multistandard - H-Frame - 90 A - 25 KA - Therm-Mag trip unit
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric NHDF36100TW Image

          NHDF36100TW

          PowerPact multistandard - H-Frame - 100 A - 25 KA - Therm-Mag trip unit
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric NHDF36100U31XTW Image

          NHDF36100U31XTW

          PowerPact multistandard - H-Frame - 100 A - 25 KA - Micrologic 3.0 trip unit
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric NHDF36100U53XTW Image

          NHDF36100U53XTW

          PowerPact multistandard - H-Frame - 100 A - 25 KA - Micrologic 5.2 E trip unit
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric NHDF36125TW Image

          NHDF36125TW

          PowerPact multistandard - H-Frame - 125 A - 25 KA - Therm-Mag trip unit
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric NHDF36150TW Image

          NHDF36150TW

          PowerPact multistandard - H-Frame - 150 A - 25 KA - Therm-Mag trip unit
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric NHDF36150U31XTW Image

          NHDF36150U31XTW

          PowerPact multistandard - H-Frame - 150 A - 25 KA - Micrologic 3.0 trip unit
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric NHDF36150U53XTW Image

          NHDF36150U53XTW

          PowerPact multistandard - H-Frame - 150 A - 25 KA - Micrologic 5.2 E trip unit
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /