Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Prisma PH

Reinforced solution for tested and IEC compliant Prisma low voltage switchboards up to 4000 A

Prisma PH reinforced functional system, in conformity with IEC 61439-1&2 standards, can be used for electrical switchboards up to 4000 A. It integrates Prisma P functional units, ensuring a complete consistency of electrical, mechanical and communication features.

Prisma PH
      • 138 products available

        • Best price
          Schneider Electric 03293 Image

          03293

          front plate vigi NSX250 vertical toggle W300 11M
        • Best price
          Schneider Electric 03297 Image

          03297

          front plate vigi NSX/CVS630 vertical toggle/rotary handle W600 11M
        • Best price
          Schneider Electric 03299 Image

          03299

          front plate vigi NSX630 vertical fixed toggle W300 10M
        • Best price
          Schneider Electric 03303 Image

          03303

          front plate 3-15 EZC100 vertical width 600/650 5M
        • Best price
          Schneider Electric 03304 Image

          03304

          front plate EZC250 horizontal width 600/650 4M
        • Best price
          Schneider Electric 03305 Image

          03305

          front plate EZC250 vertical width 600/650 7M
        • Best price
          Schneider Electric 03312 Image

          03312

          front plate INF32/40 3P vertical width 600/650 3M
        • Best price
          Schneider Electric 03313 Image

          03313

          front plate INF32 horizontal 3/4P - INF32-40 vertical 4P width 600/650 3M
        • Best price
          Schneider Electric 03314 Image

          03314

          front plate INF63-160 horizontal/vertical 3/4P width 600/650 5M
        • Best price
          Schneider Electric 03315 Image

          03315

          front plate INF63 vertical 4P - INF160 vertical 3/4P width 600/650 5M