Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Prisma PH

Reinforced solution for tested and IEC compliant Prisma low voltage switchboards up to 4000 A

Part of Set Series

Prisma PH reinforced functional system, in conformity with IEC 61439-1&2 standards, can be used for electrical switchboards up to 4000 A. It integrates Prisma P functional units, ensuring a complete consistency of electrical, mechanical and communication features.

Prisma PH
      • 27 products available

        • Best price
          Schneider Electric 06512 Image

          06512

          Prisma PH - IP55 plain roof - W = 300 mm - D = 500 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 06513 Image

          06513

          Prisma PH - IP55 plain roof - W = 300 mm - D = 800 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 06514 Image

          06514

          Prisma PH - IP55 plain roof - W = 700 mm - D = 500 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 06515 Image

          06515

          Prisma PH - IP55 plain roof - W = 700 mm - D = 800 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 06522 Image

          06522

          Prisma PH - plain door for cubicle - W = 300 mm - IP55
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 06524 Image

          06524

          Prisma PH - plain door for cubicle - W = 700 mm - IP55
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 06525 Image

          06525

          Prisma PH - transparent door for cubicle - W = 700 mm - IP55
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 06533 Image

          06533

          Prisma PH - rear panel - W = 300 mm - IP55
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 06535 Image

          06535

          Prisma PH - 2 side panels - D = 500 mm - IP55
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 06537 Image

          06537

          Rear Panel W = 700 mm - Prisma PH - IP55
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /